Product Comparator
Product

Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213TC Frame, EPFC
Part#:213TTGN6536
Catalog#:C370A
Superseded

Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 213TC Frame, EPFC
Part#:213TTGND6536
Catalog#:C370B
List Price: $2,792.00
Your Price: Login is Required
Substitute
7.5, 1800, EPFC, 213TC, 3/60/575
Part#:213TTGCD6536
Catalog#:C370C
List Price: $2,792.00
Your Price: Login is Required
Product
Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213TC Frame, EPFC
Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 213TC Frame, EPFC
7.5,1800,EPFC,213TC,3/60/575
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Current
Current: 8.0 A
Current: 7.7 A
Current: 7.6 A
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: A-EE7300T
Connection Drawing: EE7300T
Connection Drawing: A-EE7300T
Outline Drawing
Outline Drawing: 037702-912
Outline Drawing: 037702-912
Outline Drawing: 037702-912
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 1770 rpm
Speed: 1765 rpm
Speed: 1768 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 213TC
Frame: 213TC
Frame: 213TC
Thermal Protection
Thermal Protection: Thermostat
Thermal Protection: Thermostat
Thermal Protection: Thermostat
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 8.0 A
Current: 7.7 A
Current: 7.6 A
Power Factor
Power Factor: 76.5
Power Factor: 79.2
Power Factor: 79.3
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
Enclosure
Enclosure: Explosion Proof Fan cooled
Enclosure: Explosion Proof Fan cooled
Enclosure: Explosion Proof Fan cooled
UL
UL: UL Listed; also, UL Certified for Canada
UL: Listed
UL: UL Listed And CSA Certified
CSA
CSA: N
CSA: N
CSA: Y
CE
CE: N
CE: N
CE: N
IP Code
IP Code: 54
IP Code: 54
IP Code: 54
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: EXP PROOF CL I GR D CL II GR F&G T3B
Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B
Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 1.18 Ohms
Resistance Main: 1.18 Ohms
Resistance Main: 1.473 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 20.45 in
Overall Length: 20.45 in
Overall Length: N/A
Frame Length
Frame Length: 9.12 in
Frame Length: 9.12 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: 3.12 in
Shaft Extension: 3.12 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1
Inverter Load: N/A