Product Comparator
Product

Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284JM Frame, TEFC
Part#:284TTFCA6032
Catalog#:GT3128
Superseded

Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284JM Frame, TEFC
Part#:284TTFCD6032
Catalog#:GT3128A
List Price: $4,549.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284JM Frame, TEFC
Part#:284TTFCD6072
Catalog#:GT3128A-P
Product
Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284JM Frame, TEFC
Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284JM Frame, TEFC
Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284JM Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 25 & 20 Hp
Output HP: 25 & 20 Hp
Output HP: 25 & 20 Hp
Output KW
Output KW: 18.7 & 14.9 kW
Output KW: 18.7 & 14.9 kW
Output KW: 18.7 & 14.9 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1780 & 1478 rpm
Speed: 1772 & 1475 rpm
Speed: 1772 & 1475 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 284JM
Frame: 284JM
Frame: 284JM
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 93.6 & 93.6 %
Efficiency: 93.6 & 92.7 %
Efficiency: 93.6 & 92.7 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 61/30.5 & 60/30 A
Current: 60/30 & 58/29 A
Current: 60/30 & 58/29 A
Power Factor
Power Factor: 81
Power Factor: 83
Power Factor: 83
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6210
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6211
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .255 Ohms
Resistance Main: .36 Ohms
Resistance Main: .2988 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: JM
Shaft Type: JM
Shaft Type: JM
Overall Length
Overall Length: 30.92 in
Overall Length: 27.52 in
Overall Length: N/A
Frame Length
Frame Length: 11.42 in
Frame Length: 11.41 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.250 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 5.25 in
Shaft Extension: 5.5 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JM
Frame Suffix: JM
Frame Suffix: JM
Current
Current: 61.0/30.5 A
Current: 60.0/30.0 A
Current: 60.0/30.0 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1780.0 rpm
Speed: 1772.0 rpm
Speed: 1772.0 rpm
Connection Drawing
Connection Drawing: EE7308AA
Connection Drawing: EE7308AA
Connection Drawing: EE7308AA
Outline Drawing
Outline Drawing: SS620565-284TC
Outline Drawing: SS620797-100
Outline Drawing: SS620797-100
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 18.7 kW
Output KW: 18.7 kW
Output KW: 18.7 kW
Output HP
Output HP: 25 Hp
Output HP: 25 Hp
Output HP: 25 Hp
Frame Size
Frame Size: 284
Frame Size: 284
Frame Size: 284
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 93.6 %
Efficiency: 93.6 %
Efficiency: 93.6 %