Product Comparator
Product
Other Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, TEFC
Part#:284TTFPA4545
Catalog#:U873
Superseded

Cooling Tower Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, TEFC
Part#:284TTFCD6832
Catalog#:U873B
List Price: $4,629.00
Your Price: Login is Required
Substitute

Severe Duty Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, TEFC
Part#:284TTFNA16832
Catalog#:U873A
List Price: $4,629.00
Your Price: Login is Required
Product
Other Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, TEFC
Cooling Tower Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, TEFC
Severe Duty Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 25 & 20 Hp
Output HP: 25 & 20 Hp
Output HP: 25 & 20 Hp
Output KW
Output KW: 18.7 & 14.9 kW
Output KW: 18.7 & 14.9 kW
Output KW: 18.7 & 14.9 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1762 & 1462 rpm
Speed: 1772 & 1475 rpm
Speed: 1772 & 1472 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 284T
Frame: 284T
Frame: 284T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 92.4 & 91 %
Efficiency: 93.6 & 92.7 %
Efficiency: 93.6 & 93 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 62/31 & 60/30 A
Current: 60/30 & 58/29 A
Current: 62/31 & 60/30 A
Power Factor
Power Factor: 82
Power Factor: 83
Power Factor: 81
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: H
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: F
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6210
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6210
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 55
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .38 Ohms
Resistance Main: .2988 Ohms
Resistance Main: .271 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 26.39 in
Overall Length: N/A
Overall Length: 26.21 in
Frame Length
Frame Length: 12.75 in
Frame Length: N/A
Frame Length: 12.75 in
Shaft Diameter
Shaft Diameter: 1.875 in
Shaft Diameter: 1.875 in
Shaft Diameter: 1.875 in
Shaft Extension
Shaft Extension: 4.62 in
Shaft Extension: N/A
Shaft Extension: 4.82 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: CONSTANT 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 62.0/31.0 A
Current: 60.0/30.0 A
Current: 62.0/31.0 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1762.0 rpm
Speed: 1772.0 rpm
Speed: 1772.0 rpm
Connection Drawing
Connection Drawing: A-EE7308
Connection Drawing: EE7308
Connection Drawing: A-EE7308
Outline Drawing
Outline Drawing: B-SS311037-1275
Outline Drawing: SS312942-100
Outline Drawing: B-SS311057-1275
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 18.7 kW
Output KW: 18.7 kW
Output KW: 18.7 kW
Output HP
Output HP: 25 Hp
Output HP: 25 Hp
Output HP: 25 Hp
Frame Size
Frame Size: 284
Frame Size: 284
Frame Size: 284
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 92.4 %
Efficiency: 93.6 %
Efficiency: 93.6 %