Product Comparator
Product

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TS Frame, TEFC
Part#:365TSTFCA6001
Catalog#:GT1042
Superseded

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TS Frame, TEFC
Part#:365TSTFCD6001
Catalog#:GT1042A
List Price: $10,287.00
Your Price: Login is Required
Substitute

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TS Frame, TEFC
Part#:365TSTFCD6004
Catalog#:GT1042A-P
Product
General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TS Frame, TEFC
General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TS Frame, TEFC
General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TS Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 75 & 60 Hp
Output HP: 75 & 60 Hp
Output HP: 75 & 60 Hp
Output KW
Output KW: 56.0 & 45.0 kW
Output KW: 56.0 & 45.0 kW
Output KW: 56.0 & 45.0 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 3568 & 2973 rpm
Speed: 3570 & 2970 rpm
Speed: 3570 & 2970 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 365TS
Frame: 365TS
Frame: 365TS
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 94.1 & 93.6 %
Efficiency: 94.5 & 93.6 %
Efficiency: 94.5 & 93.6 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 169/84.5 & 162/81 A
Current: 168/84 & 163/81.5 A
Current: 168/84 & 163/81.5 A
Power Factor
Power Factor: 88
Power Factor: 89
Power Factor: 89
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6312
Drive End Bearing Size: 6313
Drive End Bearing Size: 6313
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6312
Opp Drive End Bearing Size: 6213
Opp Drive End Bearing Size: 6213
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .051 Ohms
Resistance Main: .077 Ohms
Resistance Main: .077 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: TS
Shaft Type: TS
Shaft Type: TS
Overall Length
Overall Length: 36.34 in
Overall Length: 32.17 in
Overall Length: N/A
Shaft Diameter
Shaft Diameter: 1.875 in
Shaft Diameter: 1.875 in
Shaft Diameter: 1.875 in
Shaft Extension
Shaft Extension: 3.75 in
Shaft Extension: 3.75 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TS
Frame Suffix: TS
Frame Suffix: TS
Current
Current: 169.0/84.5 A
Current: 168.0/84.0 A
Current: 168.0/84.0 A
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3568.0 rpm
Speed: 3570.0 rpm
Speed: 3570.0 rpm
Connection Drawing
Connection Drawing: A-EE7308AA
Connection Drawing: EE7308AA
Connection Drawing: EE7308AA
Outline Drawing
Outline Drawing: SS620284-365TS
Outline Drawing: SS556998-200
Outline Drawing: SS556998-200
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 56.0 kW
Output KW: 56.0 kW
Output KW: 56.0 kW
Output HP
Output HP: 75 Hp
Output HP: 75 Hp
Output HP: 75 Hp
Frame Size
Frame Size: 365
Frame Size: 365
Frame Size: 365
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 94.1 %
Efficiency: 94.5 %
Efficiency: 94.5 %