Product Comparator
Product

Encoder Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1800 & 1800 RPM, 445T Frame, TEBC-AXIAL
Part#:445THFN8050
Catalog#:Y520
Superseded

Encoder Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 445T Frame, TEBC-AXIAL
Part#:445THFCD8050
Catalog#:Y520A
List Price: $53,738.00
Your Price: Login is Required
Product
Encoder Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1800 & 1800 RPM, 445T Frame, TEBC-AXIAL
Encoder Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 445T Frame, TEBC-AXIAL
Output HP
Output HP: 200 Hp
Output HP: 200 Hp
Output KW
Output KW: 149.0 kW
Output KW: 149.0 kW
Frame Size
Frame Size: 445
Frame Size: 445
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 460 V
Voltage: 460 V
Current
Current: 230.0 A
Current: 214.0 A
Efficiency
Efficiency: 95.0 %
Efficiency: 95.4 %
Service Factor
Service Factor: 1.0
Service Factor: 1.0
Connection Drawing
Connection Drawing: A-EE7300T
Connection Drawing: EE7300T
Outline Drawing
Outline Drawing: B-SS555992A-2025
Outline Drawing: SS621120
Phase
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 200 Hp
Output HP: 200 Hp
Output KW
Output KW: 149.0 kW
Output KW: 149.0 kW
Voltage
Voltage: 460 V
Voltage: 460 V
Speed
Speed: 1790 rpm
Speed: 1785 rpm
Service Factor
Service Factor: 1.00
Service Factor: 1
Frame
Frame: 445T
Frame: 445T
Thermal Protection
Thermal Protection: Thermostat
Thermal Protection: Thermostat
Efficiency
Efficiency: 95 %
Efficiency: 95.4 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 230.0 A
Current: 214.0 A
Power Factor
Power Factor: 86
Power Factor: 91
Duty
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: H
Insulation Class: H
Design Code
Design Code: INV
Design Code: INV
KVA Code
KVA Code: K
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: 6319
Drive End Bearing Size: 6319
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6318
Opp Drive End Bearing Size: 6317
Enclosure
Enclosure: Totally Enclosed Blower cooled - Axial
Enclosure: Totally Enclosed Blower cooled - Axial
UL
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Inverter Duty
Electrical Type: Squirrel Cage Inverter Duty
Starting Method
Starting Method: Inverter Only
Starting Method: Inverter Only
Poles
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .016 Ohms
Resistance Main: .0207 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 54.85 in
Overall Length: N/A
Frame Length
Frame Length: 20.25 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 3.375 in
Shaft Diameter: 3.375 in
Shaft Extension
Shaft Extension: 8.75 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: CONSTANT 2000:1
Inverter Load: CONSTANT 2000:1