Product Comparator
Product
Vertical Pump Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 505 PV Frame, DP
Part#:505UTDS14077
Catalog#:M859A
Substitute

Vertical Pump Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 505 PV Frame, DP
Part#:505UTDS16076
Catalog#:M759
Product
Vertical Pump Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 505 PV Frame, DP
Vertical Pump Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 505 PV Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 200 Hp
Output HP: 200 Hp
Output KW
Output KW: 149.0 kW
Output KW: 149.0 kW
Voltage
Voltage: 460 V
Voltage: 460 V
Speed
Speed: 1186 rpm
Speed: 1188 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 505 PV
Frame: 505 PV
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 94.5 %
Efficiency: 95.4 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 240.0 A
Current: 240.0 A
Power Factor
Power Factor: 82
Power Factor: 81
Duty
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6316
Drive End Bearing Size: NONE
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6318
Opp Drive End Bearing Size: NONE
UL
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .025 Ohms
Resistance Main: .024 Ohms
Mounting
Mounting: Round
Mounting: Round
Motor Orientation
Motor Orientation: Shaft Down
Motor Orientation: Shaft Down
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: P
Shaft Type: P
Overall Length
Overall Length: 38.75 in
Overall Length: 38.76 in
Frame Length
Frame Length: N/A
Frame Length: 21.00 in
Shaft Diameter
Shaft Diameter: 2.625 in
Shaft Diameter: 2.625 in
Shaft Extension
Shaft Extension: 5 in
Shaft Extension: 5.00 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: PV
Frame Suffix: PV
Current
Current: 240.0 A
Current: 240.0 A
Synchronous RPM
Synchronous RPM: 1200 rpm
Synchronous RPM: 1200 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1186.0 rpm
Speed: 1188.0 rpm
Connection Drawing
Connection Drawing: A-EE7300U
Connection Drawing: EE7300U
Outline Drawing
Outline Drawing: B-SS510025-2100
Outline Drawing: TBD
Voltage
Voltage: 460 V
Voltage: 460 V
Output KW
Output KW: 149.0 kW
Output KW: 149.0 kW
Output HP
Output HP: 200 Hp
Output HP: 200 Hp
Frame Size
Frame Size: 505
Frame Size: 505
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 94.5 %
Efficiency: 95.4 %