Product Comparator
Product
Severe Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 326T Frame, TEFC
Part#:811656.00
Catalog#:811656.00
Superseded

Severe Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 326T Frame, TEFC
Part#:326THFCD9076
Catalog#:W569A
List Price: $7,867.00
Your Price: Login is Required
Substitute

Severe Duty Motor, 40 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 324TS Frame, TEFC
Part#:324TSHFCD9001
Catalog#:W571A
List Price: $7,418.00
Your Price: Login is Required
Product
Severe Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 326T Frame, TEFC
Severe Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 326T Frame, TEFC
Severe Duty Motor, 40 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 324TS Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 30 Hp
Output HP: 30 Hp
Output HP: 40 Hp
Output KW
Output KW: 22.4 kW
Output KW: 22.4 kW
Output KW: 30.0 kW
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Speed
Speed: 1182 rpm
Speed: 1185 rpm
Speed: 3565 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 326T
Frame: 326T
Frame: 324TS
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 93 %
Efficiency: 93 %
Efficiency: 92.4 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 38.5 A
Current: 38.0 A
Current: 46.0 A
Power Factor
Power Factor: 79
Power Factor: 79
Power Factor: 88
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: H
Insulation Class: H
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6312
Drive End Bearing Size: 6312
Drive End Bearing Size: 6312
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6311
Opp Drive End Bearing Size: 6212
Opp Drive End Bearing Size: 6212
UL
UL: Recognized
UL: Listed
UL: Listed
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 56
IP Code: 56
IP Code: 56
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: DIVISION 2 T2B
Hazardous Location: DIVISION 2 T2B
Hazardous Location: DIVISION 2 T2B
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .21 Ohms
Resistance Main: .268 Ohms
Resistance Main: .1736 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: TS
Overall Length
Overall Length: 30.37 in
Overall Length: N/A
Overall Length: N/A
Frame Length
Frame Length: 13.00 in
Frame Length: N/A
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 2.125 in
Shaft Diameter: 2.125 in
Shaft Diameter: 1.875 in
Shaft Extension
Shaft Extension: 5.25 in
Shaft Extension: N/A
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: TS
Current
Current: 38.5 A
Current: 38.0 A
Current: 46.0 A
Synchronous RPM
Synchronous RPM: 1200 rpm
Synchronous RPM: 1200 rpm
Synchronous RPM: 3600 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1182.0 rpm
Speed: 1185.0 rpm
Speed: 3565.0 rpm
Connection Drawing
Connection Drawing: A-EE7300
Connection Drawing: EE7300
Connection Drawing: EE7300U
Outline Drawing
Outline Drawing: B-SS300575LE-1300
Outline Drawing: SS312939-200
Outline Drawing: SS312940-100
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Output KW
Output KW: 22.4 kW
Output KW: 22.4 kW
Output KW: 30.0 kW
Output HP
Output HP: 30 Hp
Output HP: 30 Hp
Output HP: 40 Hp
Frame Size
Frame Size: 326
Frame Size: 326
Frame Size: 324
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 93.0 %
Efficiency: 93.0 %
Efficiency: 92.4 %