Product Comparator
Product
..200HP..1200RPM.449T.TEFC.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS........
Part#:B194247.00
Catalog#:B194247.00
Superseded

Severe Duty Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1200 & 1200 RPM, 449T Frame, TEFC
Part#:449TTFCD6588
Catalog#:E687A
List Price: $36,648.00
Your Price: Login is Required
Substitute

Severe Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 364T Frame, TEFC
Part#:364TTFCD6535
Catalog#:E1240-P
Product
..200HP..1200RPM.449T.TEFC.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS........
Severe Duty Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1200 & 1200 RPM, 449T Frame, TEFC
Severe Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 364T Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 200 & 150 Hp
Output HP: 200 Hp
Output HP: 60 Hp
Output KW
Output KW: 149.0 & 112.0 kW
Output KW: 149.0 kW
Output KW: 45.0 kW
Voltage
Voltage: 460 & 380 V
Voltage: 460 V
Voltage: 460 V
Speed
Speed: 1190 & 990 rpm
Speed: 1190 rpm
Speed: 1780 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 447/449T
Frame: 449T
Frame: 364T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95.8 & 95.8 %
Efficiency: 95.8 %
Efficiency: 95 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 227 & 207 A
Current: 230.0 A
Current: 68.0 A
Power Factor
Power Factor: 86
Power Factor: 85
Power Factor: 87.2
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: H
Insulation Class: H
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: NU319
Drive End Bearing Size: NU319
Drive End Bearing Size: NU313
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6317
Opp Drive End Bearing Size: 6317
Opp Drive End Bearing Size: 6213
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Part Wdg Start Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .0171 Ohms
Resistance Main: .0186 Ohms
Resistance Main: .104 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Roller
Drive End Bearing: Roller
Drive End Bearing: Roller
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 3.375 in
Shaft Diameter: 2.375 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: CONSTANT 2:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 227.0 A
Current: 230.0 A
Current: 68.0 A
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1200 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1190.0 rpm
Speed: 1190.0 rpm
Speed: 1780.0 rpm
Connection Drawing
Connection Drawing: EE7341C
Connection Drawing: EE7300
Connection Drawing: EE7300U
Outline Drawing
Outline Drawing: SS557013
Outline Drawing: SS557671
Outline Drawing: SS557662-100
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Output KW
Output KW: 149.0 kW
Output KW: 149.0 kW
Output KW: 45.0 kW
Output HP
Output HP: 200 Hp
Output HP: 200 Hp
Output HP: 60 Hp
Frame Size
Frame Size: 449
Frame Size: 449
Frame Size: 364
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 95.8 %
Efficiency: 95.8 %
Efficiency: 95.0 %