Product Comparator
Product
5, 3600, TEFC, 184TC, 3/60/230/460
Part#:B199053.00
Catalog#:B199053.00
Superseded

General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184TC Frame, TEFC
Part#:184TTFBD6003
Catalog#:GT1212A
List Price: $1,003.00
Your Price: Login is Required
Substitute

General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 184TC Frame, TEFC
Part#:184TTFBD6007
Catalog#:GT1412A
List Price: $1,003.00
Your Price: Login is Required
Product
5,3600,TEFC,184TC,3/60/230/460
General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184TC Frame, TEFC
General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 184TC Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5 & 3 Hp
Output HP: 5 & 3 Hp
Output HP: 5 Hp
Output KW
Output KW: 3.7 & 2.2 kW
Output KW: 3.7 & 2.2 kW
Output KW: 3.7 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 575 V
Speed
Speed: 3510 & 2925 rpm
Speed: 3525 & 2945 rpm
Speed: 3525 rpm
Service Factor
Service Factor: 1.15 & 1.0
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: 184TC
Frame: 184TC
Frame: 184TC
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 88.5 & 85.5 %
Efficiency: 88.5 & 87.1 %
Efficiency: 88.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 12/6 & 9.4/4.7 A
Current: 12.4/6.2 & 9.6/4.8 A
Current: 5.0 A
Power Factor
Power Factor: 88
Power Factor: 86
Power Factor: 86
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: A
Design Code: A
KVA Code
KVA Code: H
KVA Code: K
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
UL
UL: Listed
UL: Listed
UL: Listed
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 43
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: DIVISION 2 T2B
Hazardous Location: DIVISION 2 T2B
Hazardous Location: DIVISION 2 T2B
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 3.55 Ohms
Resistance Main: 3.44 Ohms
Resistance Main: 3.44 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: N/A
Overall Length: 16.85 in
Overall Length: 16.85 in
Frame Length
Frame Length: N/A
Frame Length: 6.85 in
Frame Length: 6.85 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 2.75 in
Shaft Extension: 2.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Current
Current: 12.0/6.0 A
Current: 12.4/6.2 A
Current: 5.0 A
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3510.0 rpm
Speed: 3525.0 rpm
Speed: 3525.0 rpm
Connection Drawing
Connection Drawing: EE7308
Connection Drawing: EE7308
Connection Drawing: EE7300
Outline Drawing
Outline Drawing: SS600200
Outline Drawing: SS600200-200
Outline Drawing: SS600200-200
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 575 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 88.5 %
Efficiency: 88.5 %
Efficiency: 88.5 %