Product Comparator
Product

Close-Coupled Pump Motor, 15 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 254JM Frame, TEFC
Part#:CPE42
Catalog#:CPE42
Superseded

Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254JM Frame, TEFC
Part#:254TTFCD6006
Catalog#:GT3121A
List Price: $2,975.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254JM Frame, TEFC
Part#:254TTFCA6006
Catalog#:GT3121
Product
Close-Coupled Pump Motor, 15 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 254JM Frame, TEFC
Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254JM Frame, TEFC
Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254JM Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 15 Hp
Output HP: 15 & 10 Hp
Output HP: 15 & 10 Hp
Output KW
Output KW: 11.2 kW
Output KW: 11.2 & 7.5 kW
Output KW: 11.2 & 7.5 kW
Voltage
Voltage: 208-230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 3538 rpm
Speed: 3545 & 2955 rpm
Speed: 3550 & 2965 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.0
Frame
Frame: 254JM
Frame: 254JM
Frame: 254JM
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 91 & 90.2 %
Efficiency: 91.7 & 91.7 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 17.5 A
Current: 35.5/17.8 & 29.6/14.8 A
Current: 34/17 & 28/14 A
Power Factor
Power Factor: N/A
Power Factor: 87
Power Factor: 89
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: B
KVA Code
KVA Code: N/A
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Drive End Bearing Size: 6209
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6209
Opp Drive End Bearing Size: 6209
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 55
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: POLYPHASE
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .788 Ohms
Resistance Main: .405 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: Keyed
Shaft Type: JM
Shaft Type: JM
Overall Length
Overall Length: 26.60 in
Overall Length: 26.15 in
Overall Length: 26.60 in
Frame Length
Frame Length: 11.41 in
Frame Length: 10.00 in
Frame Length: 10.02 in
Shaft Diameter
Shaft Diameter: 1.750 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.250 in
Shaft Extension
Shaft Extension: 5.25 in
Shaft Extension: 5.5 in
Shaft Extension: 5.25 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JM
Frame Suffix: JM
Frame Suffix: JM
Current
Current: N/A
Current: 35.5/17.8 A
Current: 34.0/17.0 A
Synchronous RPM
Synchronous RPM: 3600 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3538.0 rpm
Speed: 3545.0 rpm
Speed: 3550.0 rpm
Connection Drawing
Connection Drawing: A-EE7308K
Connection Drawing: EE7308K
Connection Drawing: EE7308K
Outline Drawing
Outline Drawing: SS620564
Outline Drawing: SS620795-100
Outline Drawing: SS620564-254
Voltage
Voltage: 208-230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 11.2 kW
Output KW: 11.2 kW
Output KW: 11.2 kW
Output HP
Output HP: 15 Hp
Output HP: 15 Hp
Output HP: 15 Hp
Frame Size
Frame Size: 254
Frame Size: 254
Frame Size: 254
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: N/A
Efficiency: 91.0 %
Efficiency: 91.7 %