Product Comparator
Product

Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 182JP Frame, ODP
Part#:CPO41
Catalog#:CPO41
Superseded

Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 & 3600 RPM, 182JP Frame, DP
Part#:182TTDBD6013
Catalog#:GT2512A
List Price: $949.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 182JP Frame, DP
Part#:182TTDB6013
Catalog#:GT2512
Product
Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 182JP Frame, ODP
Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 & 3600 RPM, 182JP Frame, DP
Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 182JP Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 3475 rpm
Speed: 3510 rpm
Speed: 3460 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 182JP
Frame: 182JP
Frame: 182JP
Enclosure
Enclosure: Open Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 86.5 %
Efficiency: 87.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 4.96 A
Current: 5.3 A
Current: 5.0 A
Power Factor
Power Factor: N/A
Power Factor: 82
Power Factor: 88
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: A
Design Code: B
KVA Code
KVA Code: N/A
KVA Code: K
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6307
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: POLYPHASE
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 4.05 Ohms
Resistance Main: 3.05 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: JP
Shaft Type: JP
Overall Length
Overall Length: 15.64 in
Overall Length: N/A
Overall Length: 19.44 in
Frame Length
Frame Length: 6.73 in
Frame Length: N/A
Frame Length: 6.73 in
Shaft Diameter
Shaft Diameter: 1.249 in
Shaft Diameter: 1.25 in
Shaft Diameter: 0.875 in
Shaft Extension
Shaft Extension: 4.25 in
Shaft Extension: N/A
Shaft Extension: 7.35 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 Only
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JP
Frame Suffix: JP
Frame Suffix: JP
Current
Current: N/A
Current: 5.3 A
Current: 5.0 A
Synchronous RPM
Synchronous RPM: 3600 rpm
Synchronous RPM: 3600 & 3600 rpm
Synchronous RPM: 3600 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3475.0 rpm
Speed: 3510.0 rpm
Speed: 3460.0 rpm
Connection Drawing
Connection Drawing: A-EE7300
Connection Drawing: EE7300
Connection Drawing: EE7300
Outline Drawing
Outline Drawing: SS620570
Outline Drawing: SS600205-100
Outline Drawing: SS620570-182T
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Frame Size
Frame Size: 182
Frame Size: 182
Frame Size: 182
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: N/A
Efficiency: 86.5 %
Efficiency: 87.5 %