Product Comparator
Product
Superseded

General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
Part#:184TTFBD6029
Catalog#:GT1313A
List Price: $893.00
Your Price: Login is Required
Substitute

General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184T Frame, ODP
Part#:E2006M2
Catalog#:E2006M2
Product
MODEL-IHP
General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184T Frame, ODP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5.0 Hp
Output HP: 5 & 3 Hp
Output HP: 5 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 & 2.2 kW
Output KW: 3.7 kW
Voltage
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 V
Speed
Speed: 1745 rpm
Speed: 1765 & 1462 rpm
Speed: 1755 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: S184TC
Frame: 184TC
Frame: 184T
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 87.5 %
Efficiency: 89.5 & 86.5 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 12.8/6.4 A
Current: 13.2/6.6 & 10.2/5.1 A
Current: 13.2/6.6 A
Power Factor
Power Factor: N/A
Power Factor: 80
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: A
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: K
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6206
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: Drip Proof
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Open Drip Proof
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 43
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Polyphase
Starting Method
Starting Method: N/A
Starting Method: Line Or Inverter
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Counterclockwise
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 2.75 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Round
Mounting: Round
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: 206sf
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 204sf
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: N/A
Shaft Type: T
Shaft Type: Keyed
Overall Length
Overall Length: N/A
Overall Length: 16.85 in
Overall Length: 13.28 in
Frame Length
Frame Length: 8.00 in
Frame Length: 6.85 in
Frame Length: 9.00 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.125 in
Shaft Diameter: 1.250 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 2.75 in
Shaft Extension: 2.88 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: T
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Current
Current: N/A
Current: 13.2/6.6 A
Current: N/A
Efficiency
Efficiency: 87.5 %
Efficiency: 89.5 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Speed
Speed: 1745.0 rpm
Speed: 1765.0 rpm
Speed: 1755.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7308
Connection Drawing: 005010.01CY
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS600201-200
Outline Drawing: 035607CY
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Frame Prefix
Frame Prefix: S
Frame Prefix: N/A
Frame Prefix: N/A