Product Comparator
Product
Superseded

Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 184JP Frame, ODP
Part#:CPO33
Catalog#:CPO33
Substitute

Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 184JP Frame, ODP
Part#:CPO31
Catalog#:CPO31
Product
MODEL-IHP
Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 184JP Frame, ODP
Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 184JP Frame, ODP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5.0 3.7KW Hp
Output HP: 5 Hp
Output HP: 5 Hp
Output KW
Output KW: N/A
Output KW: 3.7 kW
Output KW: 3.7 kW
Voltage
Voltage: 200-230/460 V
Voltage: 208-230/460 V
Voltage: 208-230/460 V
Speed
Speed: 1745 rpm
Speed: 1750 rpm
Speed: 1750 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: S184JP
Frame: 184JP
Frame: 184JP
Enclosure
Enclosure: Drip Proof
Enclosure: Open Drip Proof
Enclosure: Open Drip Proof
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 85.5 %
Efficiency: N/A
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 15.5-15/7.5 A
Current: 14.2-12.8/6.4 A
Current: 14.2-12.8/6.4 A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
UL
UL: N/A
UL: Recognized
UL: Recognized
CSA
CSA: N/A
CSA: Y
CSA: Y
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: POLYPHASE
Electrical Type: POLYPHASE
Starting Method
Starting Method: N/A
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Drive End Bearing
Drive End Bearing: 207
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 204
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: N/A
Shaft Type: Keyed
Shaft Type: Keyed
Overall Length
Overall Length: N/A
Overall Length: 15.64 in
Overall Length: 20.46 in
Frame Length
Frame Length: 7.75 in
Frame Length: 7.75 in
Frame Length: 7.75 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.249 in
Shaft Diameter: 1.249 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 4.25 in
Shaft Extension: 7.35 in
Output HP
Output HP: N/A
Output HP: 5 Hp
Output HP: 5 Hp
Output KW
Output KW: N/A
Output KW: 3.7 kW
Output KW: 3.7 kW
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JP
Frame Suffix: JP
Frame Suffix: JP
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1745.0 rpm
Speed: 1750.0 rpm
Speed: 1750.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: A-EE7308
Connection Drawing: A-EE7308
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620570
Outline Drawing: SS620570
Voltage
Voltage: 200-230/460 V
Voltage: 208-230/460 V
Voltage: 208-230/460 V
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Efficiency
Efficiency: 85.5 %
Efficiency: N/A
Efficiency: N/A
Frame Prefix
Frame Prefix: S
Frame Prefix: N/A
Frame Prefix: N/A