Product Comparator
Product
Superseded

Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184JP Frame, DP
Part#:184TTDBD6012
Catalog#:GT2415A
List Price: $1,301.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 7.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 184JP Frame, ODP
Part#:CPO43
Catalog#:CPO43
Product
MODEL-IHP
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184JP Frame, DP
Close-Coupled Pump Motor, 7.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 184JP Frame, ODP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.5 Hp
Output HP: 7.50 & 5 Hp
Output HP: 7.5 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 kW
Voltage
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 208-230/460 V
Speed
Speed: 3450 rpm
Speed: 3510 & 2920 rpm
Speed: 3500 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: S184JP
Frame: 184JP
Frame: 184JP
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 85.5 %
Efficiency: 88.5 & 87.5 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 17.6/8.8 A
Current: 18.4/9.2 & 16.4/8.2 A
Current: 9 A
Power Factor
Power Factor: N/A
Power Factor: 86
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: B
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: A
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: J
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6307
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: N/A
Enclosure: Drip Proof
Enclosure: Open Drip Proof
UL
UL: N/A
UL: Recognized
UL: Recognized
CSA
CSA: N/A
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 22
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: POLYPHASE
Starting Method
Starting Method: N/A
Starting Method: Line Or Inverter
Starting Method: Across The Line
Poles
Poles: N/A
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 2.455 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: 207
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 204
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: N/A
Shaft Type: JP
Shaft Type: Keyed
Overall Length
Overall Length: N/A
Overall Length: N/A
Overall Length: 20.46 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 7.75 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 0.874 in
Shaft Diameter: 1.249 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: 7.35 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Frame Suffix
Frame Suffix: JP
Frame Suffix: JP
Frame Suffix: JP
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Current
Current: N/A
Current: 18.4/9.2 A
Current: N/A
Efficiency
Efficiency: 85.5 %
Efficiency: 88.5 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Speed
Speed: 3450.0 rpm
Speed: 3510.0 rpm
Speed: 3500.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7308
Connection Drawing: A-EE7308
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS600205-200
Outline Drawing: SS620570
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Frame Prefix
Frame Prefix: S
Frame Prefix: N/A
Frame Prefix: N/A