Product Comparator
Product
Superseded

General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 286TSC Frame, TEFC
Part#:286TSTFCD6003
Catalog#:GT1230A
List Price: $4,384.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 286TSC Frame, TEFC
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 30.0 Hp
Output HP: 30 & 25 Hp
Output HP: 30 Hp
Output KW
Output KW: 22.4 kW
Output KW: 22.4 & 18.7 kW
Output KW: 22.4 kW
Voltage
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 230 / 460 V
Speed
Speed: 3530 rpm
Speed: 3550 & 2950 rpm
Speed: 3525 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: 286TSC
Frame: 286TSC
Frame: 286TSC
Enclosure
Enclosure: N/A
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91 %
Efficiency: 91.7 & 91.4 %
Efficiency: 91.7 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 66/33 A
Current: 71/35.5 & 72/36 A
Current: 68.2 / 34.1 A
Power Factor
Power Factor: N/A
Power Factor: 86.5
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: G
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6311
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: N/A
UL
UL: N/A
UL: Listed
UL: N/A
CSA
CSA: N/A
CSA: Y
CSA: N/A
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 55
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: N/A
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: N/A
Poles
Poles: N/A
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: N/A
Resistance Main
Resistance Main: N/A
Resistance Main: .338 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: N/A
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: 311
Drive End Bearing: Ball
Drive End Bearing: N/A
Opp Drive End Bearing
Opp Drive End Bearing: 309
Opp Drive End Bearing: Ball
Opp Drive End Bearing: N/A
Frame Material
Frame Material: N/A
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: TS
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 26.77 in
Overall Length: N/A
Frame Length
Frame Length: N/A
Frame Length: 12.91 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.625 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 3.25 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TSC
Frame Suffix: TSC
Frame Suffix: TSC
Current
Current: N/A
Current: 71.0/35.5 A
Current: N/A
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3530.0 rpm
Speed: 3550.0 rpm
Speed: 3525.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7308AA
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620706-200
Outline Drawing: N/A
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230 / 460 V
Output KW
Output KW: 22.4 kW
Output KW: 22.4 kW
Output KW: 22.4 kW
Output HP
Output HP: 30 Hp
Output HP: 30 Hp
Output HP: 30 Hp
Frame Size
Frame Size: 286
Frame Size: 286
Frame Size: 286
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 91.0 %
Efficiency: 91.7 %
Efficiency: 91.7 %