Product Comparator
Product
Superseded

Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 213JP Frame, DP
Part#:E372M2
Catalog#:E372M2
Substitute

Close-Coupled Pump Motor, 10.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213JP Frame, DP
Part#:E372ME
Catalog#:E372ME
Product
MODEL-IHP
Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 213JP Frame, DP
Close-Coupled Pump Motor, 10.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213JP Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 10.0 Hp
Output HP: 10 Hp
Output HP: 10.0 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Voltage
Voltage: 230/460 V
Voltage: 208-230/460 V
Voltage: 230/460 V
Speed
Speed: 3520 rpm
Speed: 3515 rpm
Speed: 3495 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: D213JP
Frame: 213JP
Frame: 213JP
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 27/13.5 A
Current: 26-23.4/11.7 A
Current: 23.2/11.6 A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: Polyphase
Electrical Type: Three Phase
Starting Method
Starting Method: N/A
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Counterclockwise
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Drive End Bearing
Drive End Bearing: Ball Brg
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: N/A
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: N/A
Shaft Type: Keyed
Shaft Type: Keyed
Overall Length
Overall Length: N/A
Overall Length: 23.03 in
Overall Length: 23.78 in
Frame Length
Frame Length: 10.60 in
Frame Length: 11.15 in
Frame Length: 11.00 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.750 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 8.12 in
Shaft Extension: 8.12 in
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JP
Frame Suffix: JP
Frame Suffix: JP
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 3600 rpm
Synchronous RPM: 3600 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3520.0 rpm
Speed: 3515.0 rpm
Speed: 3495.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: 80022802
Connection Drawing: 80022802.PCX
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS86594CY
Outline Drawing: E372ME-S01
Voltage
Voltage: 230/460 V
Voltage: 208-230/460 V
Voltage: 230/460 V
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Frame Prefix
Frame Prefix: D
Frame Prefix: N/A
Frame Prefix: N/A