Product Comparator
Product
Superseded

General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 324T Frame, DP
Part#:324TTDBD6076
Catalog#:GT0068
List Price: $3,624.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 324T Frame, DP
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 25.0 Hp
Output HP: 25 & 20 Hp
Output HP: 25.0 Hp
Output KW
Output KW: 18.7 kW
Output KW: 18.7 & 14.9 kW
Output KW: 18.7 kW
Voltage
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 V
Speed
Speed: 1185 rpm
Speed: 1185 & 985 rpm
Speed: 1175 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: E324T
Frame: 324T
Frame: E324T
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 93 %
Efficiency: 93 & 92.4 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 62/31 A
Current: 65/32.5 & 63/31.5 A
Current: 61.0/30.5 A
Power Factor
Power Factor: N/A
Power Factor: 77.5
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: G
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6312
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6311
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: N/A
Enclosure: Drip Proof
Enclosure: Open Drip Proof
UL
UL: N/A
UL: Recognized
UL: Recognized
CSA
CSA: N/A
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 22
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: N/A
Poles
Poles: N/A
Poles: 6
Poles: N/A
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .363 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: 6312
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 6312
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Rolled Steel
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: T
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 28.55 in
Overall Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 2.125 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 5.25 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 4:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 25 Hp
Output HP: 25 Hp
Output HP: 25 Hp
Output KW
Output KW: 18.7 kW
Output KW: 18.7 kW
Output KW: 18.7 kW
Frame Size
Frame Size: 324
Frame Size: 324
Frame Size: 324
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Current
Current: N/A
Current: 65.0/32.5 A
Current: N/A
Efficiency
Efficiency: 93.0 %
Efficiency: 93.0 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7308AA
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620746-100
Outline Drawing: N/A
Frame Prefix
Frame Prefix: E
Frame Prefix: N/A
Frame Prefix: E