Product Comparator
Product
Superseded

General Purpose Motor, 60 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 404T Frame, TEFC
Part#:TE184
Catalog#:TE184
Product
MODEL-IHP
General Purpose Motor, 60 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 404T Frame, TEFC
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 60 Hp
Output HP: 60 Hp
Output HP: 60.0 Hp
Output KW
Output KW: 44.8 kW
Output KW: 44.8 kW
Output KW: 44.8 kW
Voltage
Voltage: 230/460 V
Voltage: 208-230/460 V
Voltage: 230/460 V
Speed
Speed: 1190 rpm
Speed: 1188 rpm
Speed: 1180 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 404T
Frame: 404T
Frame: 404T
Enclosure
Enclosure: N/A
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 94.5 %
Efficiency: N/A
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 146/73 A
Current: 140/70 A
Current: 148.0/74.0 A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
UL
UL: N/A
UL: Recognized
UL: Recognized
CSA
CSA: N/A
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: POLYPHASE
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Across The Line
Starting Method: N/A
Poles
Poles: N/A
Poles: 6
Poles: N/A
Rotation
Rotation: Reversible Counterclockwise
Rotation: Reversible
Rotation: Reversible
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Drive End Bearing
Drive End Bearing: 6317
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 6313
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: Keyed
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 42.72 in
Overall Length: N/A
Frame Length
Frame Length: N/A
Frame Length: 21.65 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 2.875 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 7.25 in
Shaft Extension: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1200 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1190.0 rpm
Speed: 1188.0 rpm
Speed: 1180.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: A-EE7308AA
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620286
Outline Drawing: N/A
Voltage
Voltage: 230/460 V
Voltage: 208-230/460 V
Voltage: 230/460 V
Output KW
Output KW: 44.8 kW
Output KW: 44.8 kW
Output KW: 44.8 kW
Output HP
Output HP: 60 Hp
Output HP: 60 Hp
Output HP: 60 Hp
Frame Size
Frame Size: 404
Frame Size: 404
Frame Size: 404
Efficiency
Efficiency: 94.5 %
Efficiency: N/A
Efficiency: N/A