Product Comparator
Product
Superseded

General Purpose Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254T Frame, TEFC
Part#:254TTFCD6001
Catalog#:GT1021A
List Price: $2,190.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254T Frame, TEFC
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 15.0 Hp
Output HP: 15 & 10 Hp
Output HP: 15.0 Hp
Output KW
Output KW: 11.2 kW
Output KW: 11.2 & 7.5 kW
Output KW: 11.2 kW
Voltage
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 V
Speed
Speed: 3540 rpm
Speed: 3545 & 2955 rpm
Speed: 3510 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: 254T
Frame: 254T
Frame: 254T
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91 %
Efficiency: 91 & 90.2 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 33.4/16.7 A
Current: 35.5/17.8 & 29.6/14.8 A
Current: 23.0/11.5 A
Power Factor
Power Factor: N/A
Power Factor: 87
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: G
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6209
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: N/A
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
UL
UL: N/A
UL: Listed
UL: N/A
CSA
CSA: N/A
CSA: Y
CSA: N/A
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 55
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Line Or Inverter
Starting Method: N/A
Poles
Poles: N/A
Poles: 2
Poles: N/A
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .788 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: 210
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 208
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: T
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 24.15 in
Overall Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.625 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 4 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 15 Hp
Output HP: 15 Hp
Output HP: 15 Hp
Output KW
Output KW: 11.2 kW
Output KW: 11.2 kW
Output KW: 11.2 kW
Frame Size
Frame Size: 254
Frame Size: 254
Frame Size: 254
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Current
Current: N/A
Current: 35.5/17.8 A
Current: N/A
Efficiency
Efficiency: 91.0 %
Efficiency: 91.0 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Speed
Speed: 3540.0 rpm
Speed: 3545.0 rpm
Speed: 3510.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7308K
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620703-100
Outline Drawing: N/A
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A