Product Comparator
Product
Superseded

General Purpose Motor, 200 & 150 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 447TS Frame, TEFC
Part#:447TSTFCD6004
Catalog#:GT1054A
List Price: $28,231.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 200 & 150 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 447TS Frame, TEFC
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 200 Hp
Output HP: 200 & 150 Hp
Output HP: 200.0 Hp
Output KW
Output KW: 149.2 kW
Output KW: 149.0 & 112.0 kW
Output KW: 149.2 kW
Voltage
Voltage: 460 V
Voltage: 460 & 380 V
Voltage: 230/460 V
Speed
Speed: 3580 rpm
Speed: 3580 & 2982 rpm
Speed: 3560 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: 447TS
Frame: 447TS
Frame: 447TS
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95.4 %
Efficiency: 95.4 & 95.4 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 219 A
Current: 217 & 197 A
Current: 228.0 A
Power Factor
Power Factor: N/A
Power Factor: 90.5
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: A
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: H
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6314
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6314
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: N/A
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
UL
UL: N/A
UL: Listed
UL: Recognized
CSA
CSA: N/A
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 55
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Part Wdg Start Or Inverter
Starting Method: N/A
Poles
Poles: N/A
Poles: 2
Poles: N/A
Rotation
Rotation: Reversible Counterclockwise
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .16 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: 6313
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 6313
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: TS
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 51.46 in
Overall Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 2.375 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 4.75 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 200 Hp
Output HP: 200 Hp
Output HP: 200 Hp
Output KW
Output KW: 149.2 kW
Output KW: 149.0 kW
Output KW: 149.2 kW
Frame Size
Frame Size: 447
Frame Size: 447
Frame Size: 447
Frame Suffix
Frame Suffix: TS
Frame Suffix: TS
Frame Suffix: TS
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 230/460 V
Current
Current: N/A
Current: 217.0 A
Current: N/A
Efficiency
Efficiency: 95.4 %
Efficiency: 95.4 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7341C
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS557012
Outline Drawing: N/A