Product Comparator
Product
Superseded
Globetrotter® General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 445T Frame, DP - 445TTDCD6030
Part#:445TTDCD6030
Catalog#:GT0155
List Price: $20,747.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 445T Frame, DP
MODEL-IHP
Output HP
Output HP: 200 Hp
Output HP: 200 Hp
Output HP: 200 Hp
Output KW
Output KW: 149.2 kW
Output KW: 149.0 kW
Output KW: 149.2 kW
Frame Size
Frame Size: 445
Frame Size: 445
Frame Size: 445
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Current
Current: N/A
Current: 178.0 A
Current: N/A
Efficiency
Efficiency: 95.0 %
Efficiency: 95.8 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7340
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620758-100
Outline Drawing: N/A
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 200.0 Hp
Output HP: 200 Hp
Output HP: 200.0 Hp
Output KW
Output KW: 149.2 kW
Output KW: 149.0 kW
Output KW: 149.2 kW
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 1785 rpm
Speed: 1790 rpm
Speed: 1780 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 445T
Frame: 445T
Frame: 445T
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95 %
Efficiency: 95.8 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 180 A
Current: 178.0 A
Current: N/A
Power Factor
Power Factor: N/A
Power Factor: 87.5
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: G
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6319
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6317
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Open Drip Proof
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: N/A
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 22
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: N/A
Poles
Poles: 4
Poles: 4
Poles: N/A
Rotation
Rotation: Reversible Counterclockwise
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .019 Ohms
Resistance Main: N/A
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: Nu318
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 6318
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: T
Shaft Type: N/A
Frame Length
Frame Length: 0.00 in
Frame Length: N/A
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 3.375 in
Shaft Diameter: N/A
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: VARIABLE 10:1
Inverter Load: N/A