Product Comparator
Product
Obsolete in the US, replaced by 140485.00 -...10HP..1760RPM.215TC.DP.230/460V.3PH.60/50HZ.CONT.40C.1.15SF.C FACE.C215T17DC8A.............
Part#:G140108.00
Catalog#:G140108.00
Superseded
12, 1800, DP, 215T, 3/60/230/460
Part#:215TTDBD6029
Catalog#:215TTDBD6029
List Price: $1,306.00
Your Price: Login is Required
Substitute

General Purpose Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP
Part#:140485.00
Catalog#:140485.00
Product
Obsolete in the US, replaced by 140485.00 -...10HP..1760RPM.215TC.DP.230/460V.3PH.60/50HZ.CONT.40C.1.15SF.C FACE.C215T17DC8A.............
12,1800,DP,215T,3/60/230/460
General Purpose Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 10 & 7.50 Hp
Output HP: 12 Hp
Output HP: 10 & 10 Hp
Output KW
Output KW: 7.5 & 5.6 kW
Output KW: 9.0 kW
Output KW: 7.5 & 7.5 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 V
Voltage: 208-230/460 & 190/380 V
Speed
Speed: 1760 & 1450 rpm
Speed: 1765 rpm
Speed: 1765 & 1460 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Service Factor: 1.25 & 1.25
Frame
Frame: 215TC
Frame: 215T
Frame: 215TC
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: Thermostat
Thermal Protection: Automatic
Efficiency
Efficiency: 89.5 %
Efficiency: 91.7 %
Efficiency: 91.7 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Current
Current: 28/14 & 26/13 A
Current: 30.0/15.0 A
Current: 28.8-26.8/13.4 & 33.6/16.8 A
Power Factor
Power Factor: 74
Power Factor: 82
Power Factor: 76
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: G
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6207
Drive End Bearing Size: 6307
Drive End Bearing Size: 6207
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: N
IP Code
IP Code: 22
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .976 Ohms
Resistance Main: .76 Ohms
Resistance Main: .85 Ohms
Mounting
Mounting: Round
Mounting: Rigid Base
Mounting: Round
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: N/A
Overall Length: N/A
Overall Length: 17.25 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 12.00 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: N/A
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: 3.38 in
Assembly/Box Mounting
Assembly/Box Mounting: VERIFY
Assembly/Box Mounting: F2/F1 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.25
Frame Suffix
Frame Suffix: TC
Frame Suffix: T
Frame Suffix: TC
Current
Current: 28.0/14.0 A
Current: 30.0/15.0 A
Current: 28.8-26.8/13.4 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: N/A
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1760.0 rpm
Speed: 1765.0 rpm
Speed: 1765.0 rpm
Connection Drawing
Connection Drawing: 005010.01
Connection Drawing: EE7308T
Connection Drawing: 005010.20
Outline Drawing
Outline Drawing: 037627-1100
Outline Drawing: SS620684
Outline Drawing: 037606-1200
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Output KW
Output KW: 7.5 kW
Output KW: 9.0 kW
Output KW: 7.5 kW
Output HP
Output HP: 10 Hp
Output HP: 12 Hp
Output HP: 10 Hp
Frame Size
Frame Size: 215
Frame Size: 215
Frame Size: 215
Torque UOM
Torque UOM: N/A
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 89.5 %
Efficiency: 91.7 %
Efficiency: 91.7 %