Product Comparator
Product

General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 213T Frame, DP
Part#:LM24194
Catalog#:LM24194
Superseded

General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, DP
Part#:213TTDBD6026
Catalog#:GT0016A
List Price: $1,151.00
Your Price: Login is Required
Substitute

General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, DP
Part#:140470.00
Catalog#:140470.00
Product
General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 213T Frame, DP
General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, DP
General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.50 & 7.50 Hp
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 7.50 Hp
Output KW
Output KW: 5.6 & 5.6 kW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 5.6 kW
Voltage
Voltage: 230/460 & 190-208/380-415 V
Voltage: 230/460 & 190/380 V
Voltage: 208-230/460 & 190/380 V
Speed
Speed: 1760 & 1455 rpm
Speed: 1766 & 1472 rpm
Speed: 1765 & 1460 rpm
Service Factor
Service Factor: 1.25 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.25 & 1.25
Frame
Frame: 213T
Frame: 213T
Frame: 213T
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: Automatic
Efficiency
Efficiency: 91 & 90.2 %
Efficiency: 91 & 90.2 %
Efficiency: 91 & 90.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 19.2/9.6 & 23-21.4/11.5-10.7 A
Current: 19.8/9.9 & 16.8/8.4 A
Current: 21.8-20.8/10.4 & 24/12 A
Power Factor
Power Factor: 80
Power Factor: 77.3
Power Factor: 74
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 307
Drive End Bearing Size: 6307
Drive End Bearing Size: 6207
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 1.18 Ohms
Resistance Main: 1.698 Ohms
Resistance Main: 1.13 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 18.54 in
Overall Length: 17.52 in
Overall Length: 16.25 in
Frame Length
Frame Length: 12.40 in
Frame Length: N/A
Frame Length: 11.00 in
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.38 in
Shaft Extension: 3.38 in
Shaft Extension: 3.38 in
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 ONLY
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Current
Current: 19.2/9.6 A
Current: 19.8/9.9 A
Current: 21.8-20.8/10.4 A
Efficiency
Efficiency: 91.0 %
Efficiency: 91.0 %
Efficiency: 91.0 %
Service Factor
Service Factor: 1.25
Service Factor: 1.15
Service Factor: 1.25
Connection Drawing
Connection Drawing: A-EE7308-LN
Connection Drawing: EE7308
Connection Drawing: 005010.20
Outline Drawing
Outline Drawing: A-SS86500LN-1240
Outline Drawing: SS620684
Outline Drawing: 037605-1100