Product Comparator
Product

General Purpose Motor, 3/0.75 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 184T Frame, ODP
Part#:M211M2
Catalog#:M211M2
Superseded

Multispeed Motor, 3 & 0.75 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 184T Frame, DP
Part#:184TTDBD7230
Catalog#:Y468B
List Price: $1,988.00
Your Price: Login is Required
Substitute

Multispeed Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 184T Frame, DP
Part#:184TTDW7230
Catalog#:Y468A
Product
General Purpose Motor, 3/0.75 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 184T Frame, ODP
Multispeed Motor, 3 & 0.75 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 184T Frame, DP
Multispeed Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 184T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 3/0.75 Hp
Output HP: 3 & 0.75 Hp
Output HP: 3 & 0.75 Hp
Output KW
Output KW: 2.2 kW
Output KW: 2.2 & 0.56 kW
Output KW: 2.2 & 0.56 kW
Voltage
Voltage: 460 V
Voltage: 460 & 460 V
Voltage: 460 & 460 V
Speed
Speed: 1765/885 rpm
Speed: 1770 & 882 rpm
Speed: 1765 & 885 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 184T
Frame: 184T
Frame: 184T
Enclosure
Enclosure: Open Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 83.5 & 67 %
Efficiency: 82.5 & 59.3 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 & 60 Hz
Current
Current: 4/2.75 A
Current: 3.8 & 1.8 A
Current: 4 & 2.75 A
Power Factor
Power Factor: N/A
Power Factor: 83.5
Power Factor: 83.4
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: 2VT
Design Code: 2VT
KVA Code
KVA Code: N/A
KVA Code: K
KVA Code: J
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6203
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 2-1-VT
Number of Speeds: 2
Number of Speeds: 2
Electrical Type
Electrical Type: Polyphase
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4/ 8
Poles: 4//8
Poles: 4//8
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 7.8549 Ohms
Resistance Main: 0 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 14.19 in
Overall Length: N/A
Overall Length: 13.19 in
Frame Length
Frame Length: 10.00 in
Frame Length: N/A
Frame Length: 9.00 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.81 in
Shaft Extension: N/A
Shaft Extension: 2.81 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 ONLY
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: N/A
Current: 3.8 A
Current: 4.0 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1765.0 rpm
Speed: 1770.0 rpm
Speed: 1765.0 rpm
Connection Drawing
Connection Drawing: 005046.01CY
Connection Drawing: EE7317
Connection Drawing: 005046.01ME
Outline Drawing
Outline Drawing: 035539CY
Outline Drawing: SS600198-200
Outline Drawing: 035539-1000
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output HP: 3 Hp
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Torque UOM
Torque UOM: N/A
Torque UOM: N/A
Torque UOM: lb-ft
Efficiency
Efficiency: N/A
Efficiency: 83.5 %
Efficiency: 82.5 %