Product Comparator
Product

General Purpose Motor, 5/2.22 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 215T Frame, DP
Part#:M305M2
Catalog#:M305M2
Substitute

Multispeed Motor, 5 & 2.22 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP
Part#:215TTDW7203
Catalog#:Y415
List Price: $2,130.00
Your Price: Login is Required
Product
General Purpose Motor, 5/2.22 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 215T Frame, DP
Multispeed Motor, 5 & 2.22 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5/2.22 Hp
Output HP: 5 & 2.22 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 & 1.7 kW
Voltage
Voltage: 460 V
Voltage: 460 & 460 V
Speed
Speed: 1775/1175 rpm
Speed: 1765 & 1175 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 215T
Frame: 215T
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 85.5 & 80 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 7/3.7 A
Current: 6.5 & 3.5 A
Power Factor
Power Factor: N/A
Power Factor: 86.5
Duty
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: 2VT
KVA Code
KVA Code: N/A
KVA Code: J
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6206
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
UL
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
Number of Speeds
Number of Speeds: 2
Number of Speeds: 2
Electrical Type
Electrical Type: POLYPHASE
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4/6
Poles: 4//6
Rotation
Rotation: Clockwise
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 3.65 Ohms
Mounting
Mounting: Rigid Base
Mounting: RIGID
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Overall Length
Overall Length: 17.30 in
Overall Length: 17.30 in
Frame Length
Frame Length: 11.15 in
Frame Length: 11.15 in
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.47 in
Shaft Extension: 3.47 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Frame Size
Frame Size: 215
Frame Size: 215
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 460 V
Voltage: 460 V
Current
Current: N/A
Current: 6.5 A
Efficiency
Efficiency: N/A
Efficiency: 85.5 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: A-EE7317-CY
Connection Drawing: A-EE7317
Outline Drawing
Outline Drawing: SS86500CY-1115-S01
Outline Drawing: A-SS86500-1115