Product Comparator
Product

General Purpose Motor, 7.5/1.875 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 215T Frame, DP
Part#:M316M2
Catalog#:M316M2
Superseded

Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 254T Frame, DP
Part#:254TTDBD7201
Catalog#:Y470A
Substitute

Other Purpose Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 254T Frame, DP
Part#:254TTDX7201
Catalog#:Y470
List Price: $2,162.00
Your Price: Login is Required
Product
General Purpose Motor, 7.5/1.875 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 215T Frame, DP
Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 254T Frame, DP
Other Purpose Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 254T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.5/1.875 Hp
Output HP: 7.50 & 1.88 Hp
Output HP: 7.50 & 1.88 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 & 1.4 kW
Output KW: 5.6 & 1.4 kW
Voltage
Voltage: 460 V
Voltage: 460 & 460 V
Voltage: 460 & 460 V
Speed
Speed: 1765/880 rpm
Speed: 1782 & 890 rpm
Speed: 1765 & 880 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 215T
Frame: 254T
Frame: 254T
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 88.5 & 82.5 %
Efficiency: 85.5 & 72.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 60 Hz
Frequency: 60 & 60 Hz
Current
Current: 10.5/4.1 A
Current: 9.5 & 4.2 A
Current: 10.5 & 4.1 A
Power Factor
Power Factor: N/A
Power Factor: 81
Power Factor: 80
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: B
Design Code
Design Code: N/A
Design Code: 2VT
Design Code: 2VT
KVA Code
KVA Code: N/A
KVA Code: K
KVA Code: J
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 2
Number of Speeds: 2
Number of Speeds: 2
Electrical Type
Electrical Type: Polyphase
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4/ 8
Poles: 4//8
Poles: 4//8
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 1.6049 Ohms
Resistance Main: 2.02 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 18.55 in
Overall Length: N/A
Overall Length: 20.57 in
Frame Length
Frame Length: 12.40 in
Frame Length: N/A
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.625 in
Shaft Diameter: 1.625 in
Shaft Extension
Shaft Extension: 3.47 in
Shaft Extension: N/A
Shaft Extension: 4.19 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 Capable
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Frame Size
Frame Size: 215
Frame Size: 254
Frame Size: 254
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Current
Current: N/A
Current: 9.5 A
Current: 10.5 A
Efficiency
Efficiency: N/A
Efficiency: 88.5 %
Efficiency: 85.5 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: A-EE7317-CY
Connection Drawing: EE7317
Connection Drawing: A-EE7317
Outline Drawing
Outline Drawing: SS86500CY-1240-S01
Outline Drawing: SS620685-100
Outline Drawing: A-SS86503-1370