Product Comparator
Product

General Purpose Motor, 7.5/3.3 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 215T Frame, DP
Part#:M317M2
Catalog#:M317M2
Superseded

Multispeed Motor, 7.50 & 3.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 254T Frame, DP
Part#:254TTDBD7278
Catalog#:Y456A
Substitute

Kiln Duty Motor, 7.50 & 3.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 254T Frame, DP
Part#:254TTDX7278
Catalog#:Y456
List Price: $2,162.00
Your Price: Login is Required
Product
General Purpose Motor, 7.5/3.3 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 215T Frame, DP
Multispeed Motor, 7.50 & 3.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 254T Frame, DP
Kiln Duty Motor, 7.50 & 3.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 254T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.5/3.3 Hp
Output HP: 7.50 & 3.33 Hp
Output HP: 7.50 & 3.33 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 & 2.5 kW
Output KW: 5.6 & 2.5 kW
Voltage
Voltage: 200-230 V
Voltage: 200-230 & 200-230 V
Voltage: 200-230 & 200-230 V
Speed
Speed: 1770/1180 rpm
Speed: 1784 & 1187 rpm
Speed: 1775 & 1182 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 215T
Frame: 254T
Frame: 254T
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 88.5 & 86 %
Efficiency: 87.5 & 84 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 60 Hz
Frequency: 60 & 60 Hz
Current
Current: 20.3-18/10.8-9.6 A
Current: 20.8-19.2 & 10.8-10.5 A
Current: 20.8-18.4 & 11-10.2 A
Power Factor
Power Factor: N/A
Power Factor: 78.8
Power Factor: 86.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: B
Design Code
Design Code: N/A
Design Code: 2VT
Design Code: 2VT
KVA Code
KVA Code: N/A
KVA Code: H
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 2
Number of Speeds: 2
Number of Speeds: 2
Electrical Type
Electrical Type: Polyphase
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4/6
Poles: 4//6
Poles: 4//6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .3307 Ohms
Resistance Main: 1.6 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 21.06 in
Overall Length: N/A
Overall Length: 22.32 in
Frame Length
Frame Length: 15.45 in
Frame Length: N/A
Frame Length: 15.45 in
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.625 in
Shaft Diameter: 1.625 in
Shaft Extension
Shaft Extension: 3.47 in
Shaft Extension: N/A
Shaft Extension: 4.19 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Frame Size
Frame Size: 215
Frame Size: 254
Frame Size: 254
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 200-230 V
Voltage: 200-230 V
Voltage: 200-230 V
Current
Current: N/A
Current: 20.8-19.2 A
Current: 20.8-18.4 A
Efficiency
Efficiency: N/A
Efficiency: 88.5 %
Efficiency: 87.5 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: A-EE7317-CY
Connection Drawing: EE7317
Connection Drawing: A-EE7317
Outline Drawing
Outline Drawing: SS86500CY
Outline Drawing: SS620685-100
Outline Drawing: A-SS86503-1545