Product Comparator
Product

General Purpose Motor, 15.0/3.7 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, S256T Frame, DP
Part#:M412M2
Catalog#:M412M2
Superseded

General Purpose Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256T Frame, DP
Part#:256TTDBD6026
Catalog#:GT0062
List Price: $2,195.00
Your Price: Login is Required
Substitute

Multispeed Motor, 15 & 3.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 256T Frame, DP
Part#:256TTDX7207
Catalog#:Y492
Product
General Purpose Motor, 15.0/3.7 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, S256T Frame, DP
General Purpose Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256T Frame, DP
Multispeed Motor, 15 & 3.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 256T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 15.0/3.7 Hp
Output HP: 20 & 15 Hp
Output HP: 15 & 3.75 Hp
Output KW
Output KW: 11.2 kW
Output KW: 14.9 & 11.2 kW
Output KW: 11.2 & 2.8 kW
Voltage
Voltage: 460 V
Voltage: 230/460 & 190/380 V
Voltage: 460 & 460 V
Speed
Speed: 1750/875 rpm
Speed: 1770 & 1475 rpm
Speed: 1760 & 875 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: S256T
Frame: 256T
Frame: 256T
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 93 & 92.4 %
Efficiency: 87.5 & 84 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 60 Hz
Current
Current: 19.3/7.8 A
Current: 48.5/24.3 & 45/22.4 A
Current: 18.4 & 6.1 A
Power Factor
Power Factor: N/A
Power Factor: 83.5
Power Factor: 87.1
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: B
Design Code
Design Code: N/A
Design Code: B
Design Code: 1VT
KVA Code
KVA Code: N/A
KVA Code: G
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 2-1-VT
Number of Speeds: 1
Number of Speeds: 2
Electrical Type
Electrical Type: Three Phase
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Across The Line
Poles
Poles: 4/ 8
Poles: 4
Poles: 4/8
Rotation
Rotation: Counterclockwise
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .51 Ohms
Resistance Main: .71 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 22.10 in
Overall Length: 24.22 in
Overall Length: 22.32 in
Frame Length
Frame Length: 13.00 in
Frame Length: N/A
Frame Length: 15.45 in
Shaft Diameter
Shaft Diameter: 1.625 in
Shaft Diameter: 1.625 in
Shaft Diameter: 1.625 in
Shaft Extension
Shaft Extension: 4.4 in
Shaft Extension: 4 in
Shaft Extension: 4.19 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 Capable
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: N/A
Current: 48.5/24.3 A
Current: 18.4 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1750.0 rpm
Speed: 1770.0 rpm
Speed: 1760.0 rpm
Connection Drawing
Connection Drawing: 80022805.PCX
Connection Drawing: EE7308AA
Connection Drawing: A-EE7322
Outline Drawing
Outline Drawing: 80009201-S01
Outline Drawing: SS620685-200
Outline Drawing: A-SS86503-1545
Voltage
Voltage: 460 V
Voltage: 230/460 V
Voltage: 460 V
Output KW
Output KW: 11.2 kW
Output KW: 14.9 kW
Output KW: 11.2 kW
Output HP
Output HP: 15 Hp
Output HP: 20 Hp
Output HP: 15 Hp
Frame Size
Frame Size: 256
Frame Size: 256
Frame Size: 256
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: N/A
Efficiency: 93.0 %
Efficiency: 87.5 %
Frame Prefix
Frame Prefix: S
Frame Prefix: N/A
Frame Prefix: N/A