Product Comparator
Product

Close-Coupled Pump Motor, 2.0 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, S182JM Frame, DP
Part#:P228
Catalog#:P228
Superseded

Close-Coupled Pump Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182JM Frame, DP
Part#:182TCDW7074
Catalog#:Z405A
List Price: $1,054.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 2.0 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182JM Frame, ODP
Part#:P228M2
Catalog#:P228M2
Product
Close-Coupled Pump Motor, 2.0 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, S182JM Frame, DP
Close-Coupled Pump Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182JM Frame, DP
Close-Coupled Pump Motor, 2.0 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182JM Frame, ODP
Phase
Phase: 1.0
Phase: 1.0
Phase: 1.0
Output HP
Output HP: 2.0 Hp
Output HP: 2 Hp
Output HP: 2.0 Hp
Output KW
Output KW: 1.5 kW
Output KW: 1.5 kW
Output KW: 1.5 kW
Voltage
Voltage: 115/230 V
Voltage: 115/230 V
Voltage: 115/230 V
Speed
Speed: 1750 rpm
Speed: 1750 rpm
Speed: 1750 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: S182JM
Frame: 182JM
Frame: 182JM
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 75.5 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 25/12.5 A
Current: 23.0/11.5 A
Current: 23/11.5 A
Power Factor
Power Factor: N/A
Power Factor: 74
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: B
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: L
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: J
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6207
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Open Drip Proof
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: N/A
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Capacitor Start, Induction Run, Single Or Dual Voltage
Electrical Type: Capacitor Start Induction Run
Electrical Type: Capacitor Start
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Selective Counterclockwise
Rotation: Counterclockwise
Resistance Main
Resistance Main: N/A
Resistance Main: 1.17 Ohms
Resistance Main: N/A
Mounting
Mounting: Rigid Base
Mounting: RIGID
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: JM
Shaft Type: Keyed
Overall Length
Overall Length: 16.04 in
Overall Length: 14.82 in
Overall Length: 14.95 in
Frame Length
Frame Length: 6.50 in
Frame Length: 9.00 in
Frame Length: 9.00 in
Shaft Diameter
Shaft Diameter: 1.250 in
Shaft Diameter: 0.875 in
Shaft Diameter: 1.250 in
Shaft Extension
Shaft Extension: 4.25 in
Shaft Extension: 4.25 in
Shaft Extension: 4.25 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: N/A
Output HP
Output HP: 2 Hp
Output HP: 2 Hp
Output HP: 2 Hp
Output KW
Output KW: 1.5 kW
Output KW: 1.5 kW
Output KW: 1.5 kW
Frame Size
Frame Size: 182
Frame Size: 182
Frame Size: 182
Frame Suffix
Frame Suffix: JM
Frame Suffix: JM
Frame Suffix: JM
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 115/230 V
Voltage: 115/230 V
Voltage: 115/230 V
Current
Current: N/A
Current: 23.0/11.5 A
Current: N/A
Efficiency
Efficiency: N/A
Efficiency: 75.5 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: 80022846.PCX
Connection Drawing: 005062.01ME
Connection Drawing: 005062.01CY
Outline Drawing
Outline Drawing: 11453100-S01
Outline Drawing: 035669-900
Outline Drawing: 035890CY
Frame Prefix
Frame Prefix: S
Frame Prefix: N/A
Frame Prefix: N/A