Product Comparator
Product

General Purpose Motor, 60 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 364T Frame, ODP
Part#:TO167
Catalog#:TO167
Substitute

General Purpose Motor, 60 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 364T Frame, DP
Part#:364TTDBD6039
Catalog#:GT0881
List Price: $6,335.00
Your Price: Login is Required
Product
General Purpose Motor, 60 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 364T Frame, ODP
General Purpose Motor, 60 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 364T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 60 Hp
Output HP: 60 Hp
Output KW
Output KW: 44.8 kW
Output KW: 45.0 kW
Voltage
Voltage: 200 V
Voltage: 200 V
Speed
Speed: 1785 rpm
Speed: 1782 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 364T
Frame: 364T
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 95 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 159.85 A
Current: 161.0 A
Power Factor
Power Factor: N/A
Power Factor: 84
Duty
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
KVA Code
KVA Code: N/A
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6314
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6313
Enclosure
Enclosure: Open Drip Proof
Enclosure: Drip Proof
UL
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: POLYPHASE
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .115 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Overall Length
Overall Length: 31.69 in
Overall Length: 31.69 in
Frame Length
Frame Length: 17.32 in
Frame Length: 440.00 in
Shaft Diameter
Shaft Diameter: 2.375 in
Shaft Diameter: 2.375 in
Shaft Extension
Shaft Extension: 5.88 in
Shaft Extension: 5.88 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: VARIABLE 10:1
Output HP
Output HP: 60 Hp
Output HP: 60 Hp
Output KW
Output KW: 44.8 kW
Output KW: 45.0 kW
Frame Size
Frame Size: 364
Frame Size: 364
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 200 V
Voltage: 200 V
Current
Current: N/A
Current: 161.0 A
Efficiency
Efficiency: N/A
Efficiency: 95.0 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: A-EE7300
Connection Drawing: EE7300
Outline Drawing
Outline Drawing: TO167-S01
Outline Drawing: SS620750-364T