6888 results for Cast Iron Motors
Cast Iron Motors
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D230/Y400V 50Hz, 80M Frame B14, IC411 - 6RN80M06E33U24B3641-A
Part #:6RN80M06E33U24B3641-A
Catalog #:6RN80M06E33U24B@3641-A
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D230/Y400V 50Hz, 80M Frame B3, IC411 - 6RN80M06E33U241081
Part #:6RN80M06E33U241081
Catalog #:6RN80M06E33U24@1081
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D230/Y400V 50Hz, 80M Frame B34, IC411 - 6RN80M06E33U24B2181-A
Part #:6RN80M06E33U24B2181-A
Catalog #:6RN80M06E33U24B@2181-A
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D230/Y400V 50Hz, 80M Frame B34, IC411 - 6RN80M06E33U24B2181-B
Part #:6RN80M06E33U24B2181-B
Catalog #:6RN80M06E33U24B@2181-B
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D230/Y400V 50Hz, 80M Frame B35 incl. rain canopy, IC411 - 6RN80M06E33U24B2081_Rf
Part #:6RN80M06E33U24B2081_Rf
Catalog #:6RN80M06E33U24B@2081_Rf
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D230/Y400V 50Hz, 80M Frame B35, IC411 - 6RN80M06E33U24B2081
Part #:6RN80M06E33U24B2081
Catalog #:6RN80M06E33U24B@2081
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D230/Y400V 50Hz, 80M Frame B5 incl. rain canopy, IC411 - 6RN80M06E33U24B3041_Rf
Part #:6RN80M06E33U24B3041_Rf
Catalog #:6RN80M06E33U24B@3041_Rf
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D230/Y400V 50Hz, 80M Frame B5, IC411 - 6RN80M06E33U243041
Part #:6RN80M06E33U243041
Catalog #:6RN80M06E33U24@3041
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B14 incl. rain canopy, IC411 - 6RN80M04E32U24B3641-B_Rf
Part #:6RN80M04E32U24B3641-B_Rf
Catalog #:6RN80M04E32U24B@3641-B_Rf
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B14 incl. rain canopy, IC411 - 6RN80M04E32U24B3641-A_Rf
Part #:6RN80M04E32U24B3641-A_Rf
Catalog #:6RN80M04E32U24B@3641-A_Rf
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B14, IC411 - 6RN80M04E32U24B3641-B
Part #:6RN80M04E32U24B3641-B
Catalog #:6RN80M04E32U24B@3641-B
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B14, IC411 - 6RN80M04E32U24B3641-A
Part #:6RN80M04E32U24B3641-A
Catalog #:6RN80M04E32U24B@3641-A
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B3, IC411 - 6RN80M04E32U241081
Part #:6RN80M04E32U241081
Catalog #:6RN80M04E32U24@1081
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B34, IC411 - 6RN80M04E32U24B2181-B
Part #:6RN80M04E32U24B2181-B
Catalog #:6RN80M04E32U24B@2181-B
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B34, IC411 - 6RN80M04E32U24B2181-A
Part #:6RN80M04E32U24B2181-A
Catalog #:6RN80M04E32U24B@2181-A
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B35, IC411 - 6RN80M04E32U24B2081
Part #:6RN80M04E32U24B2081
Catalog #:6RN80M04E32U24B@2081
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B5 incl. rain canopy, IC411 - 6RN80M04E32U24B3041_Rf
Part #:6RN80M04E32U24B3041_Rf
Catalog #:6RN80M04E32U24B@3041_Rf
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 80M Frame B5, IC411 - 6RN80M04E32U243041
Part #:6RN80M04E32U243041
Catalog #:6RN80M04E32U24@3041
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D400/Y690V 50Hz, 80M Frame B3, IC411 - 6RN80M04E32U461081
Part #:6RN80M04E32U461081
Catalog #:6RN80M04E32U46@1081
Your Price: Login is Required
0.55 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D400/Y690V 50Hz, 80M Frame B35, IC411 - 6RN80M04E32U46B2081
Part #:6RN80M04E32U46B2081
Catalog #:6RN80M04E32U46B@2081
Your Price: Login is Required




