1378 results for Crane Duty Slipring Motors
Crane Duty Slipring Motors
1 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 60 CDF, 600 Start/Hr., TEFC - KS1P0011A60X34XSX
Part #:KS1P0011A60X34XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S5 Duty, KS112M Frame, 60 CDF, 600 Start/Hr., TEFC - KS1P0011A60X35XSX
Part #:KS1P0011A60X35XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.1 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 100 CDF, 150 Start/Hr., TEFC - KS1P1011A10V34XSX
Part #:KS1P1011A10V34XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.1 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 60 CDF, 300 Start/Hr., TEFC - KS1P1011A60W34XSX
Part #:KS1P1011A60W34XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.1 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S5 Duty, KS112M Frame, 100 CDF, 150 Start/Hr., TEFC - KS1P1011A10V35XSX
Part #:KS1P1011A10V35XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.1 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S5 Duty, KS112M Frame, 60 CDF, 300 Start/Hr., TEFC - KS1P1011A60W35XSX
Part #:KS1P1011A60W35XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.2 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 25 CDF, 600 Start/Hr., TEFC - KS1P2011A25X34XSX
Part #:KS1P2011A25X34XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.2 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 40 CDF, 600 Start/Hr., TEFC - KS1P2011A40X34XSX
Part #:KS1P2011A40X34XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.2 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S5 Duty, KS112M Frame, 25 CDF, 600 Start/Hr., TEFC - KS1P2011A25X35XSX
Part #:KS1P2011A25X35XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.2 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S5 Duty, KS112M Frame, 40 CDF, 600 Start/Hr., TEFC - KS1P2011A40X35XSX
Part #:KS1P2011A40X35XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.4 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S4 Duty, KS132MA Frame, 100 CDF, 150 Start/Hr., TEFC - KS1P4013A10V44XSX
Part #:KS1P4013A10V44XSX
Catalog #:AL08D2140MFAFTOAOO
Your Price: Login is Required
1.4 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S4 Duty, KS132MA Frame, 60 CDF, 300 Start/Hr., TEFC - KS1P4013A60W44XSX
Part #:KS1P4013A60W44XSX
Catalog #:AL08D2140MFAFTOAOO
Your Price: Login is Required
1.4 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S4 Duty, KS132MA Frame, 60 CDF, 600 Start/Hr., TEFC - KS1P4013A60X44XSX
Part #:KS1P4013A60X44XSX
Catalog #:AL08D2140MFAFTOAOO
Your Price: Login is Required
1.4 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S5 Duty, KS132MA Frame, 100 CDF, 150 Start/Hr., TEFC - KS1P4013A10V45XSX
Part #:KS1P4013A10V45XSX
Catalog #:AL08D2140MFAFTOAOO
Your Price: Login is Required
1.4 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S5 Duty, KS132MA Frame, 60 CDF, 300 Start/Hr., TEFC - KS1P4013A60W45XSX
Part #:KS1P4013A60W45XSX
Catalog #:AL08D2140MFAFTOAOO
Your Price: Login is Required
1.4 Kw, Crane Duty Slipring Motors , 3 phase, 8 Pole, 415 V, S5 Duty, KS132MA Frame, 60 CDF, 600 Start/Hr., TEFC - KS1P4013A60X45XSX
Part #:KS1P4013A60X45XSX
Catalog #:AL08D2140MFAFTOAOO
Your Price: Login is Required
1.5 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S3 Duty, KS112M Frame, 100 CDF, 6 Start/Hr., TEFC - KS1P5011A10U33XSX
Part #:KS1P5011A10U33XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.5 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 40 CDF, 300 Start/Hr., TEFC - KS1P5011A40W34XSX
Part #:KS1P5011A40W34XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.5 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S4 Duty, KS112M Frame, 60 CDF, 150 Start/Hr., TEFC - KS1P5011A60V34XSX
Part #:KS1P5011A60V34XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
1.5 kW, Crane Duty Slipring Motors , 3 phase, 6 Pole, 415 V, S5 Duty, KS112M Frame, 40 CDF, 300 Start/Hr., TEFC - KS1P5011A40W35XSX
Part #:KS1P5011A40W35XSX
Catalog #:AL08D1630MFAFTOAOO
Your Price: Login is Required
