239 results for Dust Ignition Proof Ex tb Motors
Dust Ignition Proof Ex tb Motors
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 2 Pole, 400V, 2880RPM, 50Hz, 80.7%, 80M Frame, TEFC - TCTP751A1121GAA001
Part #:TCTP751A1121GAA001
Catalog #:TCTP751A1121GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 2 Pole, 400V, 2880RPM, 50Hz, 80.7%, 80M Frame, TEFC - TCTP751A1171GAA001
Part #:TCTP751A1171GAA001
Catalog #:TCTP751A1171GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 2 Pole, 400V, 2880RPM, 50Hz, 80.7%, 80M Frame, TEFC - TCTP751A1141GAA001
Part #:TCTP751A1141GAA001
Catalog #:TCTP751A1141GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 2 Pole, 400V, 2880RPM, 50Hz, 80.7%, 80M Frame, TEFC - TCTP751A1111GAA001
Part #:TCTP751A1111GAA001
Catalog #:TCTP751A1111GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 2 Pole, 400V, 2880RPM, 50Hz, 80.7%, 80M Frame, TEFC - TCTP751A1131GAA001
Part #:TCTP751A1131GAA001
Catalog #:TCTP751A1131GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 2 Pole, 400V, 2880RPM, 50Hz, 80.7%, 80M Frame, TEFC - TCTP751A1181GAA001
Part #:TCTP751A1181GAA001
Catalog #:TCTP751A1181GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 4 Pole, 400V, 1446RPM, 50Hz, 82.5%, 80M Frame, TEFC - TCTP752A1171GAA001
Part #:TCTP752A1171GAA001
Catalog #:TCTP752A1171GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 4 Pole, 400V, 1446RPM, 50Hz, 82.5%, 80M Frame, TEFC - TCTP752A1113GAA001
Part #:TCTP752A1113GAA001
Catalog #:TCTP752A1113GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 4 Pole, 400V, 1446RPM, 50Hz, 82.5%, 80M Frame, TEFC - TCTP752A1141GAA001
Part #:TCTP752A1141GAA001
Catalog #:TCTP752A1141GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 4 Pole, 400V, 1446RPM, 50Hz, 82.5%, 80M Frame, TEFC - TCTP752A1121GAA001
Part #:TCTP752A1121GAA001
Catalog #:TCTP752A1121GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 4 Pole, 400V, 1446RPM, 50Hz, 82.5%, 80M Frame, TEFC - TCTP752A1111GAA001
Part #:TCTP752A1111GAA001
Catalog #:TCTP752A1111GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 4 Pole, 400V, 1446RPM, 50Hz, 82.5%, 80M Frame, TEFC - TCTP752A1131GAA001
Part #:TCTP752A1131GAA001
Catalog #:TCTP752A1131GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 4 Pole, 400V, 1446RPM, 50Hz, 82.5%, 80M Frame, TEFC - TCTP752A1181GAA001
Part #:TCTP752A1181GAA001
Catalog #:TCTP752A1181GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 6 Pole, 400V, 946RPM, 50Hz, 78.9%, 90S Frame, TEFC - TCTP753A1141GAA001
Part #:TCTP753A1141GAA001
Catalog #:TCTP753A1141GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 6 Pole, 400V, 946RPM, 50Hz, 78.9%, 90S Frame, TEFC - TCTP753A1113GAA001
Part #:TCTP753A1113GAA001
Catalog #:TCTP753A1113GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 6 Pole, 400V, 946RPM, 50Hz, 78.9%, 90S Frame, TEFC - TCTP753A1121GAA001
Part #:TCTP753A1121GAA001
Catalog #:TCTP753A1121GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 6 Pole, 400V, 946RPM, 50Hz, 78.9%, 90S Frame, TEFC - TCTP753A1131GAA001
Part #:TCTP753A1131GAA001
Catalog #:TCTP753A1131GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 6 Pole, 400V, 946RPM, 50Hz, 78.9%, 90S Frame, TEFC - TCTP753A1171GAA001
Part #:TCTP753A1171GAA001
Catalog #:TCTP753A1171GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 6 Pole, 400V, 946RPM, 50Hz, 78.9%, 90S Frame, TEFC - TCTP753A1181GAA001
Part #:TCTP753A1181GAA001
Catalog #:TCTP753A1181GAA001
Your Price: Login is Required
IE3, 0.75kW, DUST IGNITION PROOF MOTORS, 3 phase, 6 Pole, 400V, 946RPM, 50Hz, 78.9%, 90S Frame, TEFC - TCTP753A1111GAA001
Part #:TCTP753A1111GAA001
Catalog #:TCTP753A1111GAA001
Your Price: Login is Required







