612 results for Flameproof Motors Gas Group IIB & IIC
Flameproof Motors Gas Group IIB & IIC
Relevance
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 37kW, 3 phase, 1408 RPM, D230/Y400V 50Hz, 71B Frame B5, 4 Poles, IC411
Part #:E3AB3004077B50S41100
Catalog #:E3AB3004077B50S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 37kW, 3 phase, 2849 RPM, D230/Y400V 50Hz, 71A Frame B3, 2 Poles, IC411
Part #:E3AB3002071B30S41100
Catalog #:E3AB3002071B30S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 37kW, 3 phase, 2849 RPM, D230/Y400V 50Hz, 71A Frame B35, 2 Poles, IC411
Part #:E3AB3002071B35S41100
Catalog #:E3AB3002071B35S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 37kW, 3 phase, 2849 RPM, D230/Y400V 50Hz, 71A Frame B5, 2 Poles, IC411
Part #:E3AB3002071B50S41100
Catalog #:E3AB3002071B50S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 37kW, 3 phase, 965 RPM, D230/Y400V 50Hz, 80A Frame B3, 6 Poles, IC411
Part #:E3AB3006081B30S41100
Catalog #:E3AB3006081B30S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 37kW, 3 phase, 965 RPM, D230/Y400V 50Hz, 80A Frame B35, 6 Poles, IC411
Part #:E3AB3006081B35S41100
Catalog #:E3AB3006081B35S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 37kW, 3 phase, 965 RPM, D230/Y400V 50Hz, 80A Frame B5, 6 Poles, IC411
Part #:E3AB3006081B50S41100
Catalog #:E3AB3006081B50S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 1434 RPM, D230/Y400V 50Hz, 80MA Frame B3, 4 Poles, IC411
Part #:E3AB3004081B30S41100
Catalog #:E3AB3004081B30S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 1434 RPM, D230/Y400V 50Hz, 80MA Frame B35, 4 Poles, IC411
Part #:E3AB3004081B35S41100
Catalog #:E3AB3004081B35S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 1434 RPM, D230/Y400V 50Hz, 80MA Frame B5, 4 Poles, IC411
Part #:E3AB3004081B50S41100
Catalog #:E3AB3004081B50S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 2808 RPM, D230/Y400V 50Hz, 71B Frame B3, 2 Poles, IC411
Part #:E3AB3002075B30S41100
Catalog #:E3AB3002075B30S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 2808 RPM, D230/Y400V 50Hz, 71B Frame B35, 2 Poles, IC411
Part #:E3AB3002075B35S41100
Catalog #:E3AB3002075B35S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 2808 RPM, D230/Y400V 50Hz, 71B Frame B5, 2 Poles, IC411
Part #:E3AB3002075B50S41100
Catalog #:E3AB3002075B50S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 955 RPM, D230/Y400V 50Hz, 80B Frame B3, 6 Poles, IC411
Part #:E3AB3006085B30S41100
Catalog #:E3AB3006085B30S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 955 RPM, D230/Y400V 50Hz, 80B Frame B35, 6 Poles, IC411
Part #:E3AB3006085B35S41100
Catalog #:E3AB3006085B35S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 55kW, 3 phase, 955 RPM, D230/Y400V 50Hz, 80B Frame B5, 6 Poles, IC411
Part #:E3AB3006085B50S41100
Catalog #:E3AB3006085B50S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 75kW, 3 phase, 1428 RPM, D230/Y400V 50Hz, 80MB Frame B3, 4 Poles, IC411
Part #:E3AB3004085B30S41100
Catalog #:E3AB3004085B30S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 75kW, 3 phase, 1428 RPM, D230/Y400V 50Hz, 80MB Frame B35, 4 Poles, IC411
Part #:E3AB3004085B35S41100
Catalog #:E3AB3004085B35S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 75kW, 3 phase, 1428 RPM, D230/Y400V 50Hz, 80MB Frame B5, 4 Poles, IC411
Part #:E3AB3004085B50S41100
Catalog #:E3AB3004085B50S41100
Your Price: Login is Required
Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0, 75kW, 3 phase, 2865 RPM, D230/Y400V 50Hz, 80MA Frame B3, 2 Poles, IC411
Part #:E3AB3002081B30S41100
Catalog #:E3AB3002081B30S41100
Your Price: Login is Required