40 results for Flameproof Motors Gas Group I
Flameproof Motors Gas Group I
11 kW, Flameproof Motors Gas Group I, 3 phase, 1450 RPM, 550 V, 160L Frame, TEFC - AL14D2920EAAFR0AOV11P00
Part #:AL14D2920EAAFR0AOV11P00
Catalog #:KF160L11KW4PIE1B3AS
Your Price: Login is Required
11 kW, Flameproof Motors Gas Group I, 3 phase, 2910 RPM, 550 V, 160L Frame, TEFC - AL14D2910EAAFR0AOV11P00
Part #:AL14D2910EAAFR0AOV11P00
Catalog #:KF160L11KW2PIE1B3AS
Your Price: Login is Required
11 kW, Flameproof Motors Gas Group I, 3 phase, 730 RPM, 550 V, 180L Frame, TEFC - AL14D3540EAAFR0AOV11P00
Part #:AL14D3540EAAFR0AOV11P00
Catalog #:KF180L11KW8PIE1B3AS
Your Price: Login is Required
11 kW, Flameproof Motors Gas Group I, 3 phase, 960 RPM, 550 V, 160L Frame, TEFC - AL14D2930EAAFR0AOV11P00
Part #:AL14D2930EAAFR0AOV11P00
Catalog #:KF160L11KW6PIE1B3AS
Your Price: Login is Required
15 kW, Flameproof Motors Gas Group I, 3 phase, 1460 RPM, 550 V, 160L Frame, TEFC - AL14D2920EAAFR0AOV15P00
Part #:AL14D2920EAAFR0AOV15P00
Catalog #:KF160L15KW4PIE1B3AS
Your Price: Login is Required
15 kW, Flameproof Motors Gas Group I, 3 phase, 2910 RPM, 550 V, 160L Frame, TEFC - AL14D2910EAAFR0AOV15P00
Part #:AL14D2910EAAFR0AOV15P00
Catalog #:KF160L15KW2PIE1B3AS
Your Price: Login is Required
15 kW, Flameproof Motors Gas Group I, 3 phase, 730 RPM, 550 V, 200L Frame, TEFC - AL14D4040EAAFR0AOV15P00
Part #:AL14D4040EAAFR0AOV15P00
Catalog #:KF200L15KW8PIE1B3AS
Your Price: Login is Required
15 kW, Flameproof Motors Gas Group I, 3 phase, 970 RPM, 550 V, 180L Frame, TEFC - AL14D3530EAAFR0AOV15P00
Part #:AL14D3530EAAFR0AOV15P00
Catalog #:KF180L15KW6PIE1B3AS
Your Price: Login is Required
18.5 kW, Flameproof Motors Gas Group I, 3 phase, 1460 RPM, 550 V, 180L Frame, TEFC - AL14D3520EAAFR0AOV18P50
Part #:AL14D3520EAAFR0AOV18P50
Catalog #:KF180L18P5KW4PIE1B3AS
Your Price: Login is Required
18.5 kW, Flameproof Motors Gas Group I, 3 phase, 2920 RPM, 550 V, 160L Frame, TEFC - AL14D2910EAAFR0AOV18P50
Part #:AL14D2910EAAFR0AOV18P50
Catalog #:KF160L18P5KW2PIE1B3AS
Your Price: Login is Required
18.5 kW, Flameproof Motors Gas Group I, 3 phase, 735 RPM, 550 V, 225M Frame, TEFC - AL14D4840EAAFR0AOV18P50
Part #:AL14D4840EAAFR0AOV18P50
Catalog #:KF225M18P5KW8PIE1B3AS
Your Price: Login is Required
18.5 kW, Flameproof Motors Gas Group I, 3 phase, 980 RPM, 550 V, 200L Frame, TEFC - AL14D4030EAAFR0AOV18P50
Part #:AL14D4030EAAFR0AOV18P50
Catalog #:KF200L18P5KW6PIE1B3AS
Your Price: Login is Required
2.2 kW, Flameproof Motors Gas Group I, 3 phase, 720 RPM, 550 V, 132M Frame, TEFC - AL14D9040EAAFR0AOV2P200
Part #:AL14D9040EAAFR0AOV2P200
Catalog #:KF132M2P2KW8PIE1B3AS
Your Price: Login is Required
22 kW, Flameproof Motors Gas Group I, 3 phase, 1470 RPM, 550 V, 180L Frame, TEFC - AL14D3520EAAFR0AOV22P00
Part #:AL14D3520EAAFR0AOV22P00
Catalog #:KF180L22KW4PIE1B3AS
Your Price: Login is Required
22 kW, Flameproof Motors Gas Group I, 3 phase, 2915 RPM, 550 V, 180L Frame, TEFC - AL14D3510EAAFR0AOV22P00
Part #:AL14D3510EAAFR0AOV22P00
Catalog #:KF180L22KW2PIE1B3AS
Your Price: Login is Required
22 kW, Flameproof Motors Gas Group I, 3 phase, 735 RPM, 550 V, 225M Frame, TEFC - AL14D4840EAAFR0AOV22P00
Part #:AL14D4840EAAFR0AOV22P00
Catalog #:KF225M22KW8PIE1B3AS
Your Price: Login is Required
22 kW, Flameproof Motors Gas Group I, 3 phase, 980 RPM, 550 V, 200L Frame, TEFC - AL14D4030EAAFR0AOV22P00
Part #:AL14D4030EAAFR0AOV22P00
Catalog #:KF200L22KW6PIE1B3AS
Your Price: Login is Required
3.7 kW, Flameproof Motors Gas Group I, 3 phase, 725 RPM, 550 V, 160L Frame, TEFC - AL14D2940EAAFR0AOV3P700
Part #:AL14D2940EAAFR0AOV3P700
Catalog #:KF160L3P7KW8PIE1B3AS
Your Price: Login is Required
3.7 kW, Flameproof Motors Gas Group I, 3 phase, 955 RPM, 550 V, 132M Frame, TEFC - AL14D9030EAAFR0AOV3P700
Part #:AL14D9030EAAFR0AOV3P700
Catalog #:KF132M3P7KW6PIE1B3AS
Your Price: Login is Required
30 kW, Flameproof Motors Gas Group I, 3 phase, 1475 RPM, 550 V, 200L Frame, TEFC - AL14D4020EAAFR0AOV30P00
Part #:AL14D4020EAAFR0AOV30P00
Catalog #:KF200L30KW4PIE1B3AS
Your Price: Login is Required
