Full Catalog
Vertical Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 182HPV Frame, DP - 182TTDR16072
List Price: $2,024.00
Your Price: Login is Required
Vertical Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 182HPV Frame, TEFC - 182TTFR16035
List Price: $1,537.00
Your Price: Login is Required
Vertical Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 182HPV Frame, TEFC - 182TTFR16017
List Price: $1,540.00
Your Price: Login is Required
Vertical Pump Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 213HPV Frame, DP - 213TTDWD16089
List Price: $2,938.00
Your Price: Login is Required
Vertical Pump Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 213HPV Frame, TEFC - 213TTFW16085
List Price: $2,540.00
Your Price: Login is Required
Vertical Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 324HPV Frame, DP - 324TTDN16078
List Price: $10,346.00
Your Price: Login is Required
Vertical Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 286HPV Frame, DP - 286TTDN16330
List Price: $7,255.00
Your Price: Login is Required
Vertical Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 286HPV Frame, TEFC - 286TTFNA16341
List Price: $6,603.00
Your Price: Login is Required
Vertical Pump Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 326HPV Frame, TEFC - 326TTFS16377
List Price: $12,603.00
Your Price: Login is Required
Vertical Pump Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 284HPV Frame, DP - 284TTDN16007
List Price: $6,809.00
Your Price: Login is Required
Vertical Pump Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 286HPV Frame, TEFC - 286TTFNA16021
List Price: $7,265.00
Your Price: Login is Required
Vertical Pump Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 364HPV Frame, DP - 364TTDS16105
List Price: $11,617.00
Your Price: Login is Required
Vertical Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 364HPV Frame, DP - 364TTDS16088
List Price: $12,114.00
Your Price: Login is Required
Vertical Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 324HPV Frame, DP - 324TTDR16056
Your Price: Login is Required
Vertical Pump Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 364HPV Frame, TEFC - 364TTFS16087
List Price: $16,733.00
Your Price: Login is Required
Vertical Pump Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 324HPV Frame, TEFC - 324TTFS6041
List Price: $8,733.00
Your Price: Login is Required
Vertical Pump Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 286HPV Frame, DP - 286TTDN16011
List Price: $8,346.00
Your Price: Login is Required
Vertical Pump Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 324HPV Frame, TEFC - 324TTFS16011
List Price: $9,083.00
Your Price: Login is Required
Vertical Pump Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 365HPV Frame, DP - 365TTDS16101
List Price: $14,009.00
Your Price: Login is Required
Vertical Pump Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 365HPV Frame, TEFC - 365TTFS16105
Your Price: Login is Required