Special Voltage Motor, 5 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 184TC Frame, TEFC

Special Voltage Motor, 5 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 184TC Frame, TEFC

Part#: 131508.00

Catalog#: 131508.00

Model#: C184T14FC3C

Weight: 84 lb

List Price: $942.00

Key Features


  • Suitable for 220/380 volt, 50 Hz, or 440 volt, 50 Hz, three phase power
  • Torques exceed NEMA performance for Design B motors
  • Class F insulation

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 220/380/440 V
Speed Speed: 1425 rpm Service Factor Service Factor: 1
Frame Frame: 184TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 50 Hz
Current Current: 14.0/8.1/7.0 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 54
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .6243 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 15.47 in
Frame Length Frame Length: 10 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 14.0/8.1/7.0 A Synchronous RPM Synchronous RPM: 1500 rpm
Frequency Frequency: 50 Hz Speed Speed: 1425 rpm
Connection Drawing Connection Drawing: 005381.01 Outline Drawing Outline Drawing: 035518-1000
Voltage Voltage: 220/380/440 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 87.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 84.00 LB
UPC UPC: 691720017616 Packaged Width Packaged Width: 13.06 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%125%150%
% of Rated Load: Current (Amps) 0%: 4.05 25%: 4.30 50%: 4.88 75%: 5.91 100%: 7.00 125%: 8.35 150%: 9.75
% of Rated Load: Rated Output (KW) 0%: 0.33 25%: 1.26 50%: 2.22 75%: 3.20 100%: 4.17 125%: 5.17 150%: 6.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 75.7 50%: 85.1 75%: 87.5 100%: 88.7 125%: 88.1 150%: 86.8
% of Rated Load: Power Factor (%) 0%: 10.6 25%: 38.5 50%: 59.7 75%: 71.0 100%: 78.1 125%: 81.2 150%: 83.4
% of Rated Load: Speed (RPM) 0%: 1,498 25%: 1,489 50%: 1,474 75%: 1,457 100%: 1,441 125%: 1,420 150%: 1,399
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 102.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 4.60 50%: 9.20 75%: 13.80 100%: 18.40 125%: 23.00 150%: 27.60
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): Torque (ft-lbs): 78.00 Torque (%): 433.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): Torque (ft-lbs): 63.70 Torque (%): 354.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 124.00 Current (%): Torque (ft-lbs): 74.20 Torque (%): 412.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 14.00 Current (%): Torque (ft-lbs): 18.00 Torque (%): 100.0 Speed (RPM): 1,413 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle