General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 184TC Frame, TEFC

General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 184TC Frame, TEFC

Part#: 131631.00

Catalog#: 131631.00

Model#: P184C17FK9C

Weight: 87 lb

List Price: $1,281.00

Key Features


  • Durable rolled steel construction
  • NEMA Design B performance
  • Double shielded ball bearings
  • Continuous duty
  • Thermally protected ratings
  • UL recognized component listing and CSA certified

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 115/208-230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1
Frame Frame: 184TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Manual Efficiency Efficiency: 77 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 33.6/18.0-16.8 A Power Factor Power Factor: 75
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: .642 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 16.47 in
Frame Length Frame Length: 11 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 33.6/18.0-16.8 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Connection Drawing Connection Drawing: 005067.02 Outline Drawing Outline Drawing: 035381-1100
Voltage Voltage: 115/208-230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 77 %
Packaged Length Packaged Length: 20.13 IN Weight Weight: 87.00 LB
UPC UPC: 691720018514 Packaged Width Packaged Width: 14.63 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.38 IN
% of Rated Load0%25%50%75%100%125%150%
% of Rated Load: Current (Amps) 0%: 9.20 25%: 9.53 50%: 11.30 75%: 13.70 100%: 16.80 125%: 20.25 150%: 24.40
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 0.96 50%: 1.60 75%: 2.29 100%: 2.92 125%: 3.85 150%: 4.77
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 59.9 50%: 70.9 75%: 74.2 100%: 77.0 125%: 72.4 150%: 69.3
% of Rated Load: Power Factor (%) 0%: 18.9 25%: 43.6 50%: 61.7 75%: 72.5 100%: 75.6 125%: 82.6 150%: 84.9
% of Rated Load: Speed (RPM) 0%: 1,798 25%: 1,788 50%: 1,778 75%: 1,768 100%: 1,740 125%: 1,742 150%: 1,722
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.25 50%: 4.50 75%: 6.75 100%: 9.00 125%: 11.25 150%: 13.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 16.80 Current (%): 100.0 Torque (ft-lbs): 9.00 Torque (%): 100.0 Speed (RPM): 1,758 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 19.50 Torque (%): 217.0 Speed (RPM): 1,550 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 17.55 Torque (%): 195.0 Speed (RPM): 1,250 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 100.00 Current (%): 595.0 Torque (ft-lbs): 24.00 Torque (%): 267.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle