General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184TC Frame, TEFC

General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184TC Frame, TEFC

Part#: 131778.00

Catalog#: 131778.00

Model#: C184K34FC2A

Weight: 84 lb

List Price: $1,701.00

Key Features


  • Durable rolled steel construction
  • NEMA Design B performance
  • Double shielded ball bearings
  • Continuous duty
  • UL recognized component listing and CSA certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle