General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 56C Frame, TEFC

General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 56C Frame, TEFC
Part#: 132596.00
Catalog#: 132596.00
Model#: C182T11FC7B
Weight: 75 lb
List Price: $1,225.00
Your Price: Login is Required
Key Features
- Premium efficient ratings; Inverter-rated
- Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
- Continuous duty; Dynamically balanced rotors
- Torques exceed NEMA performance standards; UL recognized and CSA certified
- WATTSaver ®e Premium efficient motors; Ultimate e Premium efficient motors
Specifications
Information not available at the moment. Please check back later!
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |