General Purpose Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 143TC Frame, TEFC

Globetrotter® General Purpose Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 143TC Frame, TEFC - 143TTFBD6028

Part#: 143TTFBD6028

Catalog#: GT1201A

Model#: 143TTFBD6028AA

Weight: 45 lb

List Price: $1,365.00

Key Features


  • IP-43 rolled steel, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Dual Frame Mounting, Removable Base (bolt on/off), Double C-Face (brake/encoder kits available TEFC only), Bearing Caps for C-Face Models
  • Modifications and Kits are available
  • Division 2 Class 1 groups A,B,C,D this is for TEFC models,
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • Bearing lock tabs standard
  • UL®* listed, UL certified for Canada and CE®* mark

Specifications


Phase Phase: 3 Output HP Output HP: 1 & 0.75 Hp
Output KW Output KW: 0.75 & 0.56 kW Voltage Voltage: 208-230/460 & 190/380 V
Speed Speed: 1755 & 1455 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 143TC Thermal Protection Thermal Protection: NOT
Efficiency Efficiency: 85.5 & 82.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 3.2-3/1.5 & 3/1.5 A
Power Factor Power Factor: 74 Duty Duty: CONTINUOUS
Insulation Class Insulation Class: F3 Design Code Design Code: B
KVA Code KVA Code: N Drive End Bearing Size Drive End Bearing Size: 6205
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205 Enclosure Enclosure: TEFC
UL UL: NO LETTER - ME,WUXI TEFC BLUEWHALE CLASS 1 DIV. 2 UL LISTED CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: LINE OR INVERTER
Poles Poles: 4 Rotation Rotation: REV
Resistance Main Resistance Main: 14.25 Ohms Mounting Mounting: BOLT-ON
Motor Orientation Motor Orientation: HORIZONTAL Drive End Bearing Drive End Bearing: BALL
Opp Drive End Bearing Opp Drive End Bearing: BALL Frame Material Frame Material: ROLLED STEEL
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 0.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Output HP Output HP: 1 Hp Output KW Output KW: 0.75 kW
Frame Size Frame Size: 143 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 1800 & 1500 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 208-230/460 V Current Current: 3.2-3.0/1.5 A
Efficiency Efficiency: 85.5 % Service Factor Service Factor: 1.15
Speed Speed: 1755 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS621052-800 Packaged Length Packaged Length: 17.88 IN
Weight Weight: 45.00 LB UPC UPC: 722856204202
Packaged Width Packaged Width: 13.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 0.95 25%: 1.00 50%: 1.15 75%: 1.30 100%: 1.50 115%: 1.65 125%: 1.75
% of Rated Load: Rated Output (KW) 0%: 0.25 25%: 0.30 50%: 0.50 75%: 0.70 100%: 0.90 115%: 1.00 125%: 1.10
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 68.5 50%: 78.5 75%: 84.0 100%: 85.5 115%: 85.5 125%: 85.5
% of Rated Load: Power Factor (%) 0%: 10.0 25%: 34.0 50%: 52.0 75%: 65.0 100%: 74.0 115%: 77.0 125%: 79.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,785 50%: 1,775 75%: 1,765 100%: 1,755 115%: 1,745 125%: 1,740
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 0.70 50%: 1.50 75%: 2.20 100%: 3.00 115%: 3.40 125%: 3.70
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 14.50 Current (%): Torque (ft-lbs): 9.00 Torque (%): Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.00
Curvepoint: Full Load Current (Amps): 1.50 Current (%): 100.0 Torque (ft-lbs): 3.00 Torque (%): 100.0 Speed (RPM): 1,755 Rated Output (KW): Power Factor (%): 74.0 Rated Output (Hp): 1.00
Curvepoint: Pull-Up Current (Amps): 13.50 Current (%): Torque (ft-lbs): 8.80 Torque (%): Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.00
Curvepoint: Locked-Rotor Current (Amps): 15.00 Current (%): Torque (ft-lbs): 11.00 Torque (%): 365.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 63.0 Rated Output (Hp): 1.00
Curvepoint: Break-Down Current (Amps): 9.00 Current (%): Torque (ft-lbs): 13.00 Torque (%): 445.0 Speed (RPM): 1,550 Rated Output (KW): Power Factor (%): 79.0 Rated Output (Hp): 1.00
Curvepoint: No Load Current (Amps): 0.95 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 10.0 Rated Output (Hp): 1.00
Curvepoint: 2/3 Current (Amps): 12.00 Current (%): Torque (ft-lbs): 9.20 Torque (%): Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.00

Efficiency


Information not available at the moment. Please check back later!