General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 143TC Frame, TEFC
General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 143TC Frame, TEFC - CFR02
Part#: CFR02
Catalog#: CFR02
Weight: 53 lb
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2183
- Inverter duty 10:1 variable torque and 10:1 constant torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Standard assembly F1, reversible to F2 assembly
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
| Output KW | Output KW: 0.75 kW | Voltage | Voltage: 208-230/460 V |
| Speed | Speed: 1748 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 143TC | Thermal Protection | Thermal Protection: No Protection |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 1.4 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 13.70 in |
| Frame Length | Frame Length: 5.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
| Shaft Extension | Shaft Extension: 2.25 in |
| Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
| Frame Size | Frame Size: 143 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1748 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
| Outline Drawing | Outline Drawing: SS620601 | Packaged Length | Packaged Length: 15.47 IN |
| Weight | Weight: 53.00 LB | UPC | UPC: 786674063298 |
| Packaged Width | Packaged Width: 11.86 IN | Country of Origin | Country of Origin: China |
| Packaged Height | Packaged Height: 9.85 IN |
Efficiency
Information not available at the moment. Please check back later!
