General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 182T Frame, TEFC

General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 182T Frame, TEFC
Part#: 182TTFW16082
Catalog#: E2155
Model#: 182TTFW16082AA
Weight: 89 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- C-Face Footed models are rated 60/50 Hz, same HP
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- F1 conduit box on Rigid Base, F3 on C-Face Footed (Rigid Base) motors
- Motor will accept a C-face kit
- Shaft slinger, Class F insulation
- BCP (Bearing Current Protection)
Specifications
Information not available at the moment. Please check back later!
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |