General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 184T Frame, TEFC

General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 184T Frame, TEFC
Part#: 184TBFW17044
Catalog#: I213A
Model#: 184TBFW17044AA
Weight: 72 lb
List Price: $1,215.00
Your Price: Login is Required
Key Features
- Heavy gauge steel constructions
- Capacitor start/capacitor run design for reduced amperage
- F1 mounting only, cannot reassemble to F2
- Will accept flange kit, see accessory section
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1755 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 28.0/15.0-14.0 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .68 Ohms | Mounting | Mounting: RIGID |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.96 in |
Frame Length | Frame Length: 9.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 28.0/15.0-14.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1755 rpm |
Connection Drawing | Connection Drawing: 005054.01ME | Outline Drawing | Outline Drawing: 035564-950 |
Voltage | Voltage: 115/208-230 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 80 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 72.00 LB |
UPC | UPC: 722856008848 | Packaged Width | Packaged Width: 13.06 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.20 | 25%: 7.20 | 50%: 9.00 | 75%: 11.20 | 100%: 14.00 | 115%: 15.50 | 125%: 16.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.42 | 25%: 0.96 | 50%: 1.54 | 75%: 2.13 | 100%: 2.76 | 115%: 3.19 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 58.0 | 50%: 73.0 | 75%: 78.5 | 100%: 80.0 | 115%: 80.5 | 125%: 80.0 |
% of Rated Load: Power Factor (%) | 0%: 30.0 | 25%: 60.0 | 50%: 76.5 | 75%: 83.0 | 100%: 88.0 | 115%: 90.0 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,790 | 50%: 1,781 | 75%: 1,774 | 100%: 1,755 | 115%: 1,745 | 125%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.70 | 100%: 9.00 | 115%: 10.40 | 125%: 11.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 54.00 | Current (%): 386.0 | Torque (ft-lbs): 24.50 | Torque (%): 272.0 | Speed (RPM): 1,575 | Rated Output (KW): 10.50 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 6.20 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,799 | Rated Output (KW): 0.42 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 71.00 | Current (%): 507.0 | Torque (ft-lbs): 18.50 | Torque (%): 206.0 | Speed (RPM): 1,300 | Rated Output (KW): 12.50 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 14.00 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): 2.76 | Power Factor (%): 88.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 109.00 | Current (%): 779.0 | Torque (ft-lbs): 22.50 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): 20.50 | Power Factor (%): 81.0 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |