General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, TEFC

General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, TEFC
Part#: 184TBFW7701
Catalog#: I223A
Model#: 184TBFW7701AA
Weight: 90 lb
List Price: $1,457.00
Your Price: Login is Required
Key Features
- Heavy gauge steel constructions
- Capacitor start/capacitor run design for reduced amperage
- F1 mounting only, cannot reassemble to F2
- Will accept flange kit, see accessory section
Specifications
Information not available at the moment. Please check back later!
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |