6,1800,TEFC,184T,3/60/230/460
6,1800,TEFC,184T,3/60/230/460
Part#: 184TTFW9335
Catalog#: 184TTFW9335
Weight: 83 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 6 Hp |
Output KW | Output KW: 4.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1745 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15.4/7.7 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.5 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 15.4/7.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1745 rpm | Connection Drawing | Connection Drawing: 005010.01ME |
Outline Drawing | Outline Drawing: 035638-950 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 4.5 kW | Output HP | Output HP: 6 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 87.5 % |
Weight | Weight: 83.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.00 | 25%: 3.50 | 50%: 4.60 | 75%: 6.10 | 100%: 7.70 | 115%: 8.90 | 125%: 9.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.21 | 25%: 1.35 | 50%: 2.55 | 75%: 3.80 | 100%: 5.10 | 115%: 6.00 | 125%: 6.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.0 | 75%: 88.5 | 100%: 87.5 | 115%: 85.5 | 125%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 48.0 | 50%: 69.0 | 75%: 78.0 | 100%: 83.0 | 115%: 84.5 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,745 | 115%: 1,730 | 125%: 1,725 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.40 | 50%: 8.90 | 75%: 13.30 | 100%: 18.00 | 115%: 21.00 | 125%: 22.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 3.00 | Current (%): 39.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 8.5 | Rated Output (Hp): 6.00 |
Curvepoint: Locked-Rotor | Current (Amps): 56.50 | Current (%): 734.0 | Torque (ft-lbs): 37.00 | Torque (%): 206.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 50.8 | Rated Output (Hp): 6.00 |
Curvepoint: Pull-Up | Current (Amps): 52.00 | Current (%): 675.0 | Torque (ft-lbs): 33.50 | Torque (%): 186.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Full Load | Current (Amps): 7.70 | Current (%): 100.0 | Torque (ft-lbs): 18.00 | Torque (%): 100.0 | Speed (RPM): 1,745 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: 1/3 | Current (Amps): 54.00 | Current (%): 701.0 | Torque (ft-lbs): 36.00 | Torque (%): 200.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: 2/3 | Current (Amps): 45.00 | Current (%): 584.0 | Torque (ft-lbs): 47.00 | Torque (%): 261.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Break-Down | Current (Amps): 34.50 | Current (%): 448.0 | Torque (ft-lbs): 55.50 | Torque (%): 308.0 | Speed (RPM): 1,485 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 6.00 |
Efficiency
Information not available at the moment. Please check back later!