General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 100L Frame, TEFC
General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 100L Frame, TEFC - 193379.60
Part#: 193379.60
Catalog#: 193379.60
Model#: C100T17FZ47A
Weight: 84 lb
Key Features
- Cast iron frame construction
- 60/50 Hz interchangeability
- B3, B5, B14 mounting flanges
- Inverter rated insulation system on AC models
- UL listed and CSA certified
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 100L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 90.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 3.2 A |
| Power Factor | Power Factor: 79.2 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
| Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: IEC |
| Overall Length | Overall Length: 16.34 in | Shaft Diameter | Shaft Diameter: 1 1/8 in |
| Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 100 | Frame Suffix | Frame Suffix: L |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Efficiency | Efficiency: 90.2 % | Speed | Speed: 1770 rpm |
| Connection Drawing | Connection Drawing: 005102.01 | Outline Drawing | Outline Drawing: B-SS622236 |
| Packaged Length | Packaged Length: 19.50 IN | Weight | Weight: 84.00 LB |
| UPC | UPC: 691720001196 | Packaged Width | Packaged Width: 13.50 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
| Packaged Height | Packaged Height: 14.20 IN |
Efficiency
Information not available at the moment. Please check back later!