Cast Iron Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 100L Frame, TEFC

Cast Iron Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 100L Frame, TEFC - TCA2P22AP211GAA009

Part#: TCA2P22AP211GAA009

Catalog#: R422B

Model#: TCA2P22AP211GAA009

Weight: 167.58 lb

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 575 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1.15
Frame Frame: 100L Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 89.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 3.7 A
Power Factor Power Factor: 80 Duty Duty: Continuous
Insulation Class Insulation Class: F8 Design Code Design Code: N (IEC)
KVA Code KVA Code: M Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 3.79 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 15.67 in
Frame Length Frame Length: 7.874 in Shaft Diameter Shaft Diameter: 1.102 in
Shaft Extension Shaft Extension: 2.36 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: Constant 2:1/Variable 10:1
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 100 Frame Suffix Frame Suffix: L
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Efficiency Efficiency: 89.5 % Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: 8442000685 Outline Drawing Outline Drawing: SS600216
Packaged Length Packaged Length: 436.00 MM Weight Weight: 167.58 LB
UPC UPC: 722856075086 Packaged Width Packaged Width: 276.00 MM
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: India
Packaged Height Packaged Height: 370.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.50 25%: 1.70 50%: 2.10 75%: 2.60 100%: 3.10 115%: 3.50 125%: 3.70
% of Rated Load: Rated Output (KW) 0%: 0.15 25%: 0.72 50%: 1.31 75%: 1.91 100%: 2.46 115%: 2.93 125%: 3.19
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 77.6 50%: 85.6 75%: 89.5 100%: 89.5 115%: 88.0 125%: 87.7
% of Rated Load: Power Factor (%) 0%: 10.3 25%: 44.0 50%: 62.0 75%: 74.0 100%: 81.0 115%: 85.0 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,791 50%: 1,783 75%: 1,775 100%: 1,766 115%: 1,760 125%: 1,756
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.42 75%: 6.66 100%: 8.92 115%: 10.30 125%: 11.22
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 29.40 Current (%): 961.0 Torque (ft-lbs): 24.80 Torque (%): 306.0 Speed (RPM): 0 Rated Output (KW): 15.60 Power Factor (%): 53.0 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 27.90 Current (%): 913.0 Torque (ft-lbs): 21.10 Torque (%): 260.0 Speed (RPM): 360 Rated Output (KW): 14.04 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 15.80 Current (%): 517.0 Torque (ft-lbs): 31.91 Torque (%): 394.0 Speed (RPM): 1,479 Rated Output (KW): 11.96 Power Factor (%): 76.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 3.10 Current (%): 100.0 Torque (ft-lbs): 8.92 Torque (%): 100.0 Speed (RPM): 1,766 Rated Output (KW): 2.46 Power Factor (%): 81.0 Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 1.50 Current (%): 205.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,799 Rated Output (KW): 0.15 Power Factor (%): 10.3 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle