Speed Ratio Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 213TC Frame, TEFC

Speed Ratio Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 213TC Frame, TEFC

Part#: 213THFW7726

Catalog#: Y994

Model#: 213THFW7726BB

Weight: 128 lb

List Price: $2,286.00

Key Features


  • Designed to replace PMDC motors (when used with a VFD)
  • Constant horsepower to twice base speed (RPM)
  • Class H insulation with CR200 magnet wire
  • Top mounted conduit box as found on PMDC motors
  • Eliminates brush and commutator maintenance
  • Bolt-on removable base for footless mounting option

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle