Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 213T Frame, DP

Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 213T Frame, DP
Part#: 213TTDBD7202
Catalog#: Y488A
Model#: 213TTDBD7202AA
Weight: 138 lb
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 1.88 Hp |
Output KW | Output KW: 5.6 & 1.4 kW | Voltage | Voltage: 200-230 & 200-230 V |
Speed | Speed: 1765 & 885 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 213T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 87.5 & 80 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 60 Hz | Current | Current: 21-20 & 8.7-8.5 A |
Power Factor | Power Factor: 79 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 1VT |
KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6307 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .4029 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200-230 V | Current | Current: 21.0-20.0 A |
Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: EE7322 |
Outline Drawing | Outline Drawing: SS620684 | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 138.00 LB | UPC | UPC: 722856212153 |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.00 | 25%: 11.50 | 50%: 13.50 | 75%: 16.50 | 100%: 20.00 | 115%: 22.50 | 125%: 24.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.33 | 25%: 1.75 | 50%: 3.22 | 75%: 4.75 | 100%: 6.35 | 115%: 7.35 | 125%: 8.03 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.1 | 50%: 87.0 | 75%: 88.0 | 100%: 87.5 | 115%: 87.6 | 125%: 87.1 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 36.5 | 50%: 59.0 | 75%: 72.0 | 100%: 79.0 | 115%: 81.5 | 125%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,760 | 125%: 1,760 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.50 | 100%: 22.00 | 115%: 25.50 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 20.00 | Current (%): 100.0 | Torque (ft-lbs): 22.00 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 79.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 118.00 | Current (%): 435.0 | Torque (ft-lbs): 77.50 | Torque (%): 340.0 | Speed (RPM): 1,435 | Rated Output (KW): 0.00 | Power Factor (%): 76.5 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 197.00 | Current (%): 845.0 | Torque (ft-lbs): 63.00 | Torque (%): 280.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 51.5 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 11.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!